目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24330. - with fixed machine handle
Halder
Standard Parts
Operating Elements
EH 24330. Crank Handles, DIN 469 straight, with square end DIN 79
with fixed machine handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2433a/eh_2433_a/eh_2433a_assmtab.prj},{NB=EH 24330.0140 Handkurbel},{BESTNR=24330.0140},{BESTNR1=2433.140},{AUS=mit festem Ballengriff EH 2445, DIN 39, Form F},{L=125},{S=14},{E=18.1},{D2=34},{H1=34},{HX=14},{H2=26},{H3=120},{BG=22},{G=440},{D2A=39},{D3=19},{R1=26},{B1=26},{B2=15},{ID=2445125},{D4=25},{S1=14},{A1=8},{D3A=M10},{D3B=10},{D3C=8.376},{PPATH=eh_2433a_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L
[mm]
S
H11
[mm]
E
min.
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
BG
Machine Handle
[mm]
G
weight
[g]
EH 24330.0110 Crank Handl...
24330.0110
with fixed machine handle
63
10
13.1
20
20
15
74
16
115
EH 24330.0120 Crank Handl...
24330.0120
with fixed machine handle
80
10
13.1
24
24
18
94
18
185
EH 24330.0121 Crank Handl...
24330.0121
with fixed machine handle
80
12
16.1
24
24
18
94
18
175
EH 24330.0130 Crank Handl...
24330.0130
with fixed machine handle
100
12
16.1
28
28
21
98
20
280
EH 24330.0131 Crank Handl...
24330.0131
with fixed machine handle
100
14
18.1
28
28
21
98
20
270
EH 24330.0140 Crank Handl...
24330.0140
with fixed machine handle
125
14
18.1
34
34
26
120
22
440
EH 24330.0141 Crank Handl...
24330.0141
with fixed machine handle
125
17
22.2
34
34
26
120
22
420
EH 24330.0150 Crank Handl...
24330.0150
with fixed machine handle
160
17
22.2
38
38
29
122
25
650
EH 24330.0151 Crank Handl...
24330.0151
with fixed machine handle
160
19
25.2
38
38
29
122
25
610
EH 24330.0160 Crank Handl...
24330.0160
with fixed machine handle
200
19
25.2
44
44
34
154
28
1010
EH 24330.0161 Crank Handl...
24330.0161
with fixed machine handle
200
22
28.2
44
44
34
154
28
980
EH 24330.0170 Crank Handl...
24330.0170
with fixed machine handle
250
22
28.2
48
48
36
157
32
1340
EH 24330.0171 Crank Handl...
24330.0171
with fixed machine handle
250
24
32.2
48
48
36
157
32
1290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表