目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22370. - Single-Acting Ball Lock Pins, self-locking, with elastic grip
Halder
Aviation
Metric Ball Lock Pins
EH 22370. / 22380. Single-Acting Ball Lock Pins, self-locking, with elastic grip
EH 22370. Single-Acting Ball Lock Pins, self-locking, with elastic grip
Powered by
CAD模型選擇
{halder/luftfahrt/metrische_kugelsperrbolzen/eh_2237_2238_kugelsperrbolzen_selbstsichernd_mit_e/eh_2237_kugelsperrbolzen_selbstsichernd_mit_elasti/eh_2237_712.prj},{NB=EH 22370.0745 Kugelsperrbolzen selbstsichernd, mit elastischem Griff},{BESTNR=22370.0745},{BESTNR1=2237.745},{MAT=Nirosta 1.4305},{D1=10},{L1=25},{D2=12.0},{D3=41},{D4=16.4},{L2=9.6},{L3=34.8},{L4=19.2},{H11=10},{SG=60},{G=35},{VERS=2.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H11
location hole H11
ⁿ/ₐ
SG
shearing resistance, double, 1.4305 min.
[kN]
G
weight
[g]
EH 22370.0712 Single-Acti...
22370.0712
Stainless steel 1.4305
5
10
5.5
36
12.7
6.0
31.0
15.9
5
14
12
EH 22370.0713 Single-Acti...
22370.0713
Stainless steel 1.4305
5
15
5.5
36
12.7
6.0
31.0
15.9
5
14
13
EH 22370.0714 Single-Acti...
22370.0714
Stainless steel 1.4305
5
20
5.5
36
12.7
6.0
31.0
15.9
5
14
14
EH 22370.0715 Single-Acti...
22370.0715
Stainless steel 1.4305
5
25
5.5
36
12.7
6.0
31.0
15.9
5
14
15
EH 22370.0716 Single-Acti...
22370.0716
Stainless steel 1.4305
5
30
5.5
36
12.7
6.0
31.0
15.9
5
14
16
EH 22370.0722 Single-Acti...
22370.0722
Stainless steel 1.4305
6
10
7.0
36
12.7
7.0
31.0
15.9
6
21
14
EH 22370.0723 Single-Acti...
22370.0723
Stainless steel 1.4305
6
15
7.0
36
12.7
7.0
31.0
15.9
6
21
15
EH 22370.0724 Single-Acti...
22370.0724
Stainless steel 1.4305
6
20
7.0
36
12.7
7.0
31.0
15.9
6
21
16
EH 22370.0725 Single-Acti...
22370.0725
Stainless steel 1.4305
6
25
7.0
36
12.7
7.0
31.0
15.9
6
21
17
EH 22370.0726 Single-Acti...
22370.0726
Stainless steel 1.4305
6
30
7.0
36
12.7
7.0
31.0
15.9
6
21
18
EH 22370.0727 Single-Acti...
22370.0727
Stainless steel 1.4305
6
35
7.0
36
12.7
7.0
31.0
15.9
6
21
19
EH 22370.0728 Single-Acti...
22370.0728
Stainless steel 1.4305
6
40
7.0
36
12.7
7.0
31.0
15.9
6
21
20
EH 22370.0729 Single-Acti...
22370.0729
Stainless steel 1.4305
6
45
7.0
36
12.7
7.0
31.0
15.9
6
21
21
EH 22370.0730 Single-Acti...
22370.0730
Stainless steel 1.4305
6
50
7.0
36
12.7
7.0
31.0
15.9
6
21
22
EH 22370.0734 Single-Acti...
22370.0734
Stainless steel 1.4305
8
20
9.6
41
16.4
8.2
34.8
19.2
8
38
22
EH 22370.0735 Single-Acti...
22370.0735
Stainless steel 1.4305
8
25
9.6
41
16.4
8.2
34.8
19.2
8
38
24
EH 22370.0736 Single-Acti...
22370.0736
Stainless steel 1.4305
8
30
9.6
41
16.4
8.2
34.8
19.2
8
38
26
EH 22370.0737 Single-Acti...
22370.0737
Stainless steel 1.4305
8
35
9.6
41
16.4
8.2
34.8
19.2
8
38
28
EH 22370.0738 Single-Acti...
22370.0738
Stainless steel 1.4305
8
40
9.6
41
16.4
8.2
34.8
19.2
8
38
30
EH 22370.0739 Single-Acti...
22370.0739
Stainless steel 1.4305
8
45
9.6
41
16.4
8.2
34.8
19.2
8
38
32
EH 22370.0740 Single-Acti...
22370.0740
Stainless steel 1.4305
8
50
9.6
41
16.4
8.2
34.8
19.2
8
38
34
EH 22370.0744 Single-Acti...
22370.0744
Stainless steel 1.4305
10
20
12.0
41
16.4
9.6
34.8
19.2
10
60
32
EH 22370.0745 Single-Acti...
22370.0745
Stainless steel 1.4305
10
25
12.0
41
16.4
9.6
34.8
19.2
10
60
35
EH 22370.0746 Single-Acti...
22370.0746
Stainless steel 1.4305
10
30
12.0
41
16.4
9.6
34.8
19.2
10
60
38
EH 22370.0747 Single-Acti...
22370.0747
Stainless steel 1.4305
10
35
12.0
41
16.4
9.6
34.8
19.2
10
60
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表