slovenčina
English
Timing belt pulleys HTD 3M 09 for belt width 9 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_3m09_asmtab.prj},{NB=T22035},{NAME=Timing belt pulley profile HTD 24 3M 09/2F},{DESCRIPTION=24 3M 09},{CNSORDERNO=T22035},{TYPE=2F},{MAT=Al},{Z=24},{DP=22.92},{DE=22.16},{DF=25.0},{DM=14.0},{DI=0.0},{F=12.8},{L=20.6},{D=6},{N=108},{KG=0.02},{I=15.0},{VER=9},{PPATH=t_belt_pulleys_with_pilot_bore_3m_asmtpl.prj},{CNSORDERNO2=40009024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22026
Timing belt pulley profil...
10 3M 09
T22026
1F
Al
10
9.55
8.79
13.0
12.0
10.2
17.5
0
100
0.01
T22027
Timing belt pulley profil...
12 3M 09
T22027
1F
Al
12
11.46
10.70
15.0
15.0
10.2
17.5
0
101
0.01
T22028
Timing belt pulley profil...
14 3M 09
T22028
1F
Al
14
13.37
12.61
16.0
16.0
10.2
17.5
0
102
0.01
T22029
Timing belt pulley profil...
15 3M 09
T22029
1F
Al
15
14.32
13.56
18.0
17.5
10.2
17.5
0
104
0.01
T22030
Timing belt pulley profil...
16 3M 09
T22030
2F
Al
16
15.28
14.52
18.0
10.0
12.8
20.6
4
104
0.01
T22031
Timing belt pulley profil...
18 3M 09
T22031
2F
Al
18
17.19
16.43
19.5
11.0
12.8
20.6
6
105
0.01
T22032
Timing belt pulley profil...
20 3M 09
T22032
2F
Al
20
19.10
18.34
23.0
13.0
12.8
20.6
6
107
0.01
T22033
Timing belt pulley profil...
21 3M 09
T22033
2F
Al
21
20.05
19.29
25.0
14.0
12.8
20.6
6
108
0.01
T22034
Timing belt pulley profil...
22 3M 09
T22034
2F
Al
22
21.01
20.25
25.0
14.0
12.8
20.6
6
108
0.01
T22035
Timing belt pulley profil...
24 3M 09
T22035
2F
Al
24
22.92
22.16
25.0
14.0
12.8
20.6
6
108
0.02
T22036
Timing belt pulley profil...
26 3M 09
T22036
2F
Al
26
24.83
24.07
28.0
16.0
12.8
20.6
6
109
0.02
T22037
Timing belt pulley profil...
28 3M 09
T22037
2F
Al
28
26.74
25.98
32.0
18.0
12.8
20.6
6
110
0.02
T22038
Timing belt pulley profil...
30 3M 09
T22038
2F
Al
30
28.65
27.89
32.0
20.0
12.8
20.6
6
110
0.03
T22039
Timing belt pulley profil...
32 3M 09
T22039
2F
Al
32
30.56
29.80
36.0
22.0
12.8
20.6
6
111
0.03
T22040
Timing belt pulley profil...
36 3M 09
T22040
2F
Al
36
34.38
33.62
38.0
26.0
13.4
22.2
6
112
0.05
T22041
Timing belt pulley profil...
40 3M 09
T22041
2F
Al
40
38.20
37.44
42.0
28.0
13.4
22.2
6
113
0.06
T22042
Timing belt pulley profil...
44 3M 09
T22042
2F
Al
44
42.02
41.26
48.0
33.0
13.4
22.2
6
114
0.07
T22043
Timing belt pulley profil...
48 3M 09
T22043
2
Al
48
45.84
45.08
0.0
33.0
13.4
22.2
8
0
0.11
T22044
Timing belt pulley profil...
60 3M 09
T22044
2
Al
60
57.30
56.54
0.0
33.0
13.4
22.2
8
0
0.11
T41486
Timing belt pulley profil...
72 3M 09
T41486
2
Al
72
68.76
68.00
0.0
33.0
13.4
22.2
8
0
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表