slovenčina
English
Timing belt pulleys L 075 for taper bush for belt width 075 (3/4" = 19,05 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/taper_lock/t_belt_pulley_for_taper_bushes_l075_asmtab.prj},{NB=T35386},{NAME=Timing belt pulley inch profile for taper bush TL 27 L 075/15F, TL1108},{DESCRIPTION=TL 27 L 075},{CNSORDERNO=T35386},{TYPE=15F},{MAT=St},{Z=27},{TAPERBUSH=1108},{HM=28},{DP=81.86},{DE=81.10},{DF=87},{DM=0},{DI=0},{F=25},{L=25},{R=0.0},{N=315},{I=72.0},{KG=0.70},{PPATH=t_belt_pulley_for_taper_bushes_l_asmtpl.prj},{CNSORDERNO2=21075027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35377
Timing belt pulley inch p...
TL 18 L 075
T35377
15F
St
18
1108
28
54.57
53.81
60
0
0
25
25
0.0
308
0.25
T35378
Timing belt pulley inch p...
TL 19 L 075
T35378
15F
St
19
1108
28
57.61
56.84
63
0
0
25
25
0.0
309
0.32
T35379
Timing belt pulley inch p...
TL 20 L 075
T35379
15F
St
20
1108
28
60.64
59.88
66
0
0
25
25
0.0
310
0.35
T35380
Timing belt pulley inch p...
TL 21 L 075
T35380
15F
St
21
1108
28
63.67
62.91
71
0
0
25
25
0.0
311
0.40
T35381
Timing belt pulley inch p...
TL 22 L 075
T35381
15F
St
22
1108
28
66.70
65.94
75
0
0
25
25
0.0
312
0.44
T35382
Timing belt pulley inch p...
TL 23 L 075
T35382
15F
St
23
1108
28
69.73
68.97
79
0
0
25
25
0.0
313
0.48
T35383
Timing belt pulley inch p...
TL 24 L 075
T35383
15F
St
24
1108
28
72.77
72.00
79
0
0
25
25
0.0
313
0.55
T35384
Timing belt pulley inch p...
TL 25 L 075
T35384
15F
St
25
1108
28
75.80
75.04
83
0
0
25
25
0.0
314
0.63
T35385
Timing belt pulley inch p...
TL 26 L 075
T35385
15F
St
26
1108
28
78.83
78.07
87
0
0
25
25
0.0
315
0.66
T35386
Timing belt pulley inch p...
TL 27 L 075
T35386
15F
St
27
1108
28
81.86
81.10
87
0
0
25
25
0.0
315
0.70
T35387
Timing belt pulley inch p...
TL 28 L 075
T35387
15F
St
28
1108
28
84.89
84.13
91
0
0
25
25
0.0
316
0.72
T35388
Timing belt pulley inch p...
TL 30 L 075
T35388
15F
St
30
1108
28
90.96
90.20
97
0
0
25
25
0.0
318
0.93
T35389
Timing belt pulley inch p...
TL 32 L 075
T35389
15F
St
32
1108
28
97.02
96.26
103
0
0
25
25
0.0
320
1.10
T35390
Timing belt pulley inch p...
TL 36 L 075
T35390
15F
St
36
1610
42
109.15
108.39
115
0
0
25
25
0.0
323
1.20
T35391
Timing belt pulley inch p...
TL 40 L 075
T35391
15F
St
40
1610
42
121.28
120.51
127
0
0
25
25
0.0
327
1.70
T35392
Timing belt pulley inch p...
TL 48 L 075
T35392
21F
St
48
1610
42
145.53
144.77
152
92
120
25
25
0.0
334
2.60
T35393
Timing belt pulley inch p...
TL 60 L 075
T35393
21
St
60
1610
42
181.91
181.15
0
92
166
25
25
0.0
0
3.00
T35394
Timing belt pulley inch p...
TL 72 L 075
T35394
22
GG
72
1610
42
218.30
217.53
0
92
202
25
25
0.0
0
2.33
T35395
Timing belt pulley inch p...
TL 84 L 075
T35395
14
GG
84
2012
50
254.68
253.90
0
106
236
25
32
3.5
0
3.55
T35396
Timing belt pulley inch p...
TL 96 L 075
T35396
14
GG
96
2012
50
291.06
290.30
0
106
270
25
32
3.5
0
3.95
T35397
Timing belt pulley inch p...
TL 120 L 075
T35397
14
GG
120
2012
50
363.83
363.07
0
106
343
25
32
3.5
0
5.61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表