slovenčina
English
Timing bars AT10
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_bat10.prj},{NB=T76235},{NAME=Timing bar profile AT10 Z28 L160mm},{DESCRIPTION=BAT 10 28},{CNSORDERNO=T76235},{Z=28},{DE=87.25},{L1=160},{L=160},{N=222},{KG=2.42},{CNSORDERNO2=69000028}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T76222
Timing bar profile AT10 Z...
BAT 10 15
T76222
15
45.90
160
160
211
0.62
T76223
Timing bar profile AT10 Z...
BAT 10 16
T76223
16
49.10
160
160
212
0.72
T76224
Timing bar profile AT10 Z...
BAT 10 17
T76224
17
52.25
160
160
213
0.82
T76225
Timing bar profile AT10 Z...
BAT 10 18
T76225
18
55.45
160
160
214
0.94
T76226
Timing bar profile AT10 Z...
BAT 10 19
T76226
19
58.65
160
160
216
1.05
T76227
Timing bar profile AT10 Z...
BAT 10 20
T76227
20
61.80
160
160
216
1.17
T76228
Timing bar profile AT10 Z...
BAT 10 21
T76228
21
65.00
160
160
217
1.31
T76229
Timing bar profile AT10 Z...
BAT 10 22
T76229
22
68.20
160
160
218
1.44
T76230
Timing bar profile AT10 Z...
BAT 10 23
T76230
23
71.35
160
160
313
1.60
T76231
Timing bar profile AT10 Z...
BAT 10 24
T76231
24
74.55
160
160
219
1.75
T76232
Timing bar profile AT10 Z...
BAT 10 25
T76232
25
77.75
160
160
219
1.91
T76233
Timing bar profile AT10 Z...
BAT 10 26
T76233
26
80.90
160
160
220
2.06
T76234
Timing bar profile AT10 Z...
BAT 10 27
T76234
27
84.05
160
160
221
2.23
T76235
Timing bar profile AT10 Z...
BAT 10 28
T76235
28
87.25
160
160
222
2.42
T76236
Timing bar profile AT10 Z...
BAT 10 30
T76236
30
93.65
160
160
223
2.79
T76237
Timing bar profile AT10 Z...
BAT 10 32
T76237
32
100.00
160
160
224
3.20
T76238
Timing bar profile AT10 Z...
BAT 10 34
T76238
34
106.40
160
160
323
3.65
T76239
Timing bar profile AT10 Z...
BAT 10 36
T76239
36
112.75
160
160
225
4.09
T76240
Timing bar profile AT10 Z...
BAT 10 38
T76240
38
119.10
160
160
327
4.59
T76241
Timing bar profile AT10 Z...
BAT 10 40
T76241
40
125.45
160
160
226
5.16
T76242
Timing bar profile AT10 Z...
BAT 10 42
T76242
42
131.85
160
160
330
5.65
T76243
Timing bar profile AT10 Z...
BAT 10 44
T76243
44
138.20
160
160
331
6.22
T76244
Timing bar profile AT10 Z...
BAT 10 46
T76244
46
144.55
160
160
334
6.84
T76245
Timing bar profile AT10 Z...
BAT 10 48
T76245
48
150.95
160
160
335
7.45
T76246
Timing bar profile AT10 Z...
BAT 10 52
T76246
52
163.65
160
160
338
8.93
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表