slovenčina
English
Taper bushes Taper Lock 1210
Haberkorn
Driving elements
Shaft - hub connections
Taper bushes Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/taper_bushes_taper_lock/taper_bushes_1210.prj},{NB=T31034},{NAME=Taper bush Taper Lock 1210/19},{D=19},{CNSORDERNO=T31034},{B=6},{T2=2.8},{KG=0.24},{D1=47},{L=25.4},{SCREW=3/8''},{CDS=20},{BUSSOLA=1210},{D100BUSSOLA=9.900},{DH1BUSSOLA=14.500},{D2BUSSOLA=44.44},{SH=35.000},{CNSORDERNO2=391210019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NAME
Name
ⁿ/ₐ
D
Hole diameter (d)
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
B
[mm]
T2
[mm]
KG
[kg]
D1
Larger diameter (D1)
[mm]
L
Length
[mm]
SCREW
Screw
ⁿ/ₐ
CDS
Tightening torque
[Nm]
T31028
Taper bush Taper Lock 121...
11
T31028
4
1.8
0.28
47
25.4
3/8''
20
T31029
Taper bush Taper Lock 121...
12
T31029
4
1.8
0.28
47
25.4
3/8''
20
T31030
Taper bush Taper Lock 121...
14
T31030
5
2.3
0.27
47
25.4
3/8''
20
N04612
Taper bush Taper Lock 121...
15
N04612
5
2.3
0.26
47
25.4
3/8''
20
T31032
Taper bush Taper Lock 121...
16
T31032
5
2.3
0.26
47
25.4
3/8''
20
T31033
Taper bush Taper Lock 121...
18
T31033
6
2.8
0.25
47
25.4
3/8''
20
T31034
Taper bush Taper Lock 121...
19
T31034
6
2.8
0.24
47
25.4
3/8''
20
T31035
Taper bush Taper Lock 121...
20
T31035
6
2.8
0.24
47
25.4
3/8''
20
T31036
Taper bush Taper Lock 121...
22
T31036
6
2.8
0.22
47
25.4
3/8''
20
T31037
Taper bush Taper Lock 121...
24
T31037
8
3.3
0.21
47
25.4
3/8''
20
T31038
Taper bush Taper Lock 121...
25
T31038
8
3.3
0.21
47
25.4
3/8''
20
T31039
Taper bush Taper Lock 121...
28
T31039
8
3.3
0.18
47
25.4
3/8''
20
T31040
Taper bush Taper Lock 121...
30
T31040
8
3.3
0.17
47
25.4
3/8''
20
T31041
Taper bush Taper Lock 121...
32
T31041
10
3.3
0.15
47
25.4
3/8''
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表