slovenčina
English
Conical straight toothed gears type B 1:1 module 1
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_b_r_1_1_mod1.prj},{NB=F19091},{NAME=Conical straight toothed gear type B module 1 Z19 1:1},{MODULE=1},{Z=19},{CNSORDERNO=F19091},{DE=20.4},{DP=19},{A=11.8},{F=4.0},{DN=15.3},{D1=4},{DM=18},{L=0},{LM=6.6},{KG=0.02},{ANGLE=44.500},{CNSORDERNO2=441010019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
LM
Lm
[mm]
KG
[kg]
F00754
Conical straight toothed ...
1
16
F00754
17.4
16
11.2
4.0
13.3
4
16
6.7
0.02
F19091
Conical straight toothed ...
1
19
F19091
20.4
19
11.8
4.0
15.3
4
18
6.6
0.02
F19092
Conical straight toothed ...
1
22
F19092
23.4
22
12.8
4.7
16.3
5
20
6.1
0.02
F05460
Conical straight toothed ...
1
26
F05460
27.4
26
13.3
5.5
20.3
5
22
7.0
0.04
F19093
Conical straight toothed ...
1
30
F19093
31.4
30
16.0
6.4
20.3
5
26
8.0
0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表