slovenčina
English
Conical straight toothed gears type A 1:1 module 5
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_a_mod5.prj},{NB=F19157},{NAME=Conical straight toothed gear type A module 5 Z20 1:1},{MODULE=5},{Z=20},{CNSORDERNO=F19157},{DE=107.1},{DP=100},{A=50.5},{F=30},{DN=70},{D1=20},{DM=77.3},{L=44},{LM=18.5},{KG=1.61},{CNSORDERNO2=421050020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19156
Conical straight toothed ...
5
16
F19156
87.0
80
45.5
22
60
20
67.8
39
17.8
0.94
F19157
Conical straight toothed ...
5
20
F19157
107.1
100
50.5
30
70
20
77.3
44
18.5
1.61
F19158
Conical straight toothed ...
5
22
F19158
117.1
110
50.5
30
80
20
82.2
44
18.5
2.08
F19159
Conical straight toothed ...
5
25
F19159
132.1
125
54.5
35
90
20
90.2
48
18.5
2.94
F19160
Conical straight toothed ...
5
30
F19160
157.1
150
56.5
38
110
20
102.4
50
18.0
4.46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表