slovenčina
English
Sprockets simplex 1 3/4"x1 1/4" (28 B-1)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/simplex_sprockets_28b_1.prj},{NB=555147},{NAME=Sprocket simplex 1 3/4\"x1 1/4\" Z23},{Z=23},{DE=345.0},{DP=326.44},{CNSORDERNO=555147},{DM=*160},{DMX=160.0},{D1=30},{A=75},{KG=24.36},{B1=28.8},{C=5},{R3=44},{CNSORDERNO2=101440023}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
555132
Sprocket simplex 1 3/4"x1...
8
132.0
116.15
555132
74
25
70
2.86
28.8
5
44
555133
Sprocket simplex 1 3/4"x1...
9
146.0
129.96
555133
88
25
70
4.00
28.8
5
44
555134
Sprocket simplex 1 3/4"x1...
10
160.0
143.85
555134
100
25
70
5.18
28.8
5
44
555135
Sprocket simplex 1 3/4"x1...
11
174.0
157.77
555135
112
25
70
6.51
28.8
5
44
555136
Sprocket simplex 1 3/4"x1...
12
188.0
171.74
555136
125
25
70
8.04
28.8
5
44
555137
Sprocket simplex 1 3/4"x1...
13
204.0
185.75
555137
125
25
70
8.88
28.8
5
44
555138
Sprocket simplex 1 3/4"x1...
14
218.0
199.76
555138
125
25
70
9.79
28.8
5
44
555139
Sprocket simplex 1 3/4"x1...
15
232.0
213.79
555139
125
25
70
10.77
28.8
5
44
555140
Sprocket simplex 1 3/4"x1...
16
246.0
227.84
555140
160
30
75
14.96
28.8
5
44
555141
Sprocket simplex 1 3/4"x1...
17
260.0
241.90
555141
160
30
75
16.09
28.8
5
44
555142
Sprocket simplex 1 3/4"x1...
18
274.0
255.98
555142
160
30
75
17.28
28.8
5
44
555143
Sprocket simplex 1 3/4"x1...
19
289.0
270.06
555143
160
30
75
18.56
28.8
5
44
555144
Sprocket simplex 1 3/4"x1...
20
303.0
284.15
555144
160
30
75
19.90
28.8
5
44
555145
Sprocket simplex 1 3/4"x1...
21
317.0
298.24
555145
160
30
75
21.31
28.8
5
44
555146
Sprocket simplex 1 3/4"x1...
22
331.0
312.34
555146
*160
30
75
22.80
28.8
5
44
555147
Sprocket simplex 1 3/4"x1...
23
345.0
326.44
555147
*160
30
75
24.36
28.8
5
44
555148
Sprocket simplex 1 3/4"x1...
24
359.0
340.55
555148
*160
30
75
26.00
28.8
5
44
555149
Sprocket simplex 1 3/4"x1...
25
373.0
354.66
555149
*160
30
75
27.70
28.8
5
44
555150
Sprocket simplex 1 3/4"x1...
26
387.0
368.77
555150
*160
30
75
29.48
28.8
5
44
555151
Sprocket simplex 1 3/4"x1...
27
401.0
382.88
555151
*160
30
75
31.36
28.8
5
44
555152
Sprocket simplex 1 3/4"x1...
28
416.0
397.00
555152
*160
30
75
33.26
28.8
5
44
555153
Sprocket simplex 1 3/4"x1...
30
444.0
425.24
555153
*160
30
75
37.33
28.8
5
44
555154
Sprocket simplex 1 3/4"x1...
32
472.0
453.49
555154
*180
30
75
43.59
28.8
5
44
555155
Sprocket simplex 1 3/4"x1...
34
500.0
481.75
555155
*180
30
75
48.24
28.8
5
44
555156
Sprocket simplex 1 3/4"x1...
35
514.0
475.88
555156
*180
30
75
50.57
28.8
5
44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表