slovenčina
English
Plate wheels simplex 5/8"x3/8" (10 B-1)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_10b_1.prj},{NB=T13385},{NAME=Plate wheel simplex 5/8\"x3/8\" Z42},{Z=42},{DE=220.8},{DP=212.44},{CNSORDERNO=T13385},{D1=20},{KG=2.39},{B1=9.1},{C=1.6},{R3=16},{CNSORDERNO2=201350042}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T13361
Plate wheel simplex 5/8"x...
8
48.4
41.48
T13361
10
0.06
9.1
1.6
16
T13362
Plate wheel simplex 5/8"x...
9
53.3
46.42
T13362
10
0.09
9.1
1.6
16
T10701
Plate wheel simplex 5/8"x...
10
58.3
51.37
T10701
10
0.11
9.1
1.6
16
T13363
Plate wheel simplex 5/8"x...
11
63.2
56.34
T13363
10
0.14
9.1
1.6
16
T08542
Plate wheel simplex 5/8"x...
12
68.2
61.34
T08542
10
0.17
9.1
1.6
16
T13364
Plate wheel simplex 5/8"x...
13
73.2
66.32
T13364
10
0.20
9.1
1.6
16
T13365
Plate wheel simplex 5/8"x...
14
78.2
71.34
T13365
12
0.23
9.1
1.6
16
T08543
Plate wheel simplex 5/8"x...
15
83.2
76.36
T08543
12
0.27
9.1
1.6
16
T09355
Plate wheel simplex 5/8"x...
16
88.3
81.37
T09355
12
0.31
9.1
1.6
16
T08544
Plate wheel simplex 5/8"x...
17
93.3
86.39
T08544
12
0.36
9.1
1.6
16
T13366
Plate wheel simplex 5/8"x...
18
98.3
91.42
T13366
12
0.41
9.1
1.6
16
T08545
Plate wheel simplex 5/8"x...
19
103.3
96.45
T08545
12
0.46
9.1
1.6
16
T13367
Plate wheel simplex 5/8"x...
20
108.4
101.49
T13367
12
0.51
9.1
1.6
16
T13368
Plate wheel simplex 5/8"x...
21
113.4
106.52
T13368
12
0.57
9.1
1.6
16
T08546
Plate wheel simplex 5/8"x...
22
118.4
111.55
T08546
12
0.62
9.1
1.6
16
T13369
Plate wheel simplex 5/8"x...
23
123.5
116.58
T13369
12
0.69
9.1
1.6
16
T13370
Plate wheel simplex 5/8"x...
24
128.5
121.62
T13370
12
0.75
9.1
1.6
16
T13371
Plate wheel simplex 5/8"x...
25
133.6
126.66
T13371
12
0.82
9.1
1.6
16
T13372
Plate wheel simplex 5/8"x...
26
138.6
131.70
T13372
16
0.88
9.1
1.6
16
T13373
Plate wheel simplex 5/8"x...
27
143.6
136.75
T13373
16
0.95
9.1
1.6
16
T08547
Plate wheel simplex 5/8"x...
28
148.7
141.78
T08547
16
1.03
9.1
1.6
16
T13374
Plate wheel simplex 5/8"x...
29
153.7
146.83
T13374
16
1.11
9.1
1.6
16
T13375
Plate wheel simplex 5/8"x...
30
158.8
151.87
T13375
16
1.19
9.1
1.6
16
T13376
Plate wheel simplex 5/8"x...
31
163.8
156.92
T13376
16
1.28
9.1
1.6
16
T13377
Plate wheel simplex 5/8"x...
32
168.9
161.95
T13377
16
1.36
9.1
1.6
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表