slovenčina
English
Cast iron sprockets simplex 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
Cast iron
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/cast_iron/simplex_cast_iron_sprockets_16b_1.prj},{NB=T43877},{NAME=Cast iron sprocket simplex 1\"x17,02mm Z57},{Z=57},{DE=474.9},{DP=461.07},{CNSORDERNO=T43877},{DM=125},{DMX=125.0},{D1=35},{A=70},{KG=12.90},{B1=16.2},{C=2.5},{R3=26},{L5=24.000},{L3=11.000},{L4=12.000},{DM100=150},{DM200=380},{L1=47},{L2=47},{CNSORDERNO2=151380057}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T43871
Cast iron sprocket simple...
38
319.2
307.59
T43871
110
30
65
8.26
16.2
2.5
26
T43874
Cast iron sprocket simple...
45
377.9
364.12
T43874
125
30
70
10.75
16.2
2.5
26
T43877
Cast iron sprocket simple...
57
474.9
461.07
T43877
125
35
70
12.90
16.2
2.5
26
T43880
Cast iron sprocket simple...
76
628.4
614.65
T43880
140
35
80
24.70
16.2
2.5
26
T43883
Cast iron sprocket simple...
95
782.0
768.22
T43883
140
40
80
32.00
16.2
2.5
26
T43886
Cast iron sprocket simple...
114
935.6
921.81
T43886
150
40
80
45.50
16.2
2.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表