您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nuts small countersunk head stainless steel A4
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT partial hexagon shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_t/blindnietmuttern_und_schrauben_go_nut_t_b_s_e4.prj},{NB=7550632200_0_0_M6},{DH=6},{D=M6},{ART=7550632200},{KTXT=GO-NUT, Blindnietmuttern kleiner Senkkopf 90°, Teilsechskantschaft , Schaftende offen},{MATD=Edelstahl A4 [ AISI 316 ]},{L=16.0},{SV=[0.5:3]},{S=0.0},{SW=9.0},{SW1=9.1},{SE=10.2},{D2=9.5},{K=0.6},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337447740},{SKU=7550632200-74},{ZTN=73181631},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
L
Length of shaft
[mm]
SW
Shank diameter
[mm]
SW1
Key-width
[mm]
D2
Hole in the screw-on component
[mm]
K
Head height
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550532200
M5
7550532200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
14.0
7.0
7.1
7.5
0.6
10000
6.0
4049337447702
7550532200-74
73181631
-
Yes
7550632200
M6
7550632200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
16.0
9.0
9.1
9.5
0.6
15000
10.0
4049337447740
7550632200-74
73181631
-
Yes
7550832200
M8
7550832200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
17.0
11.0
11.1
11.5
0.6
27000
24.0
4049337447788
7550832200-74
73181631
-
Yes
7551032200
M10
7551032200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
20.5
13.0
13.1
13.5
0.6
37000
48.0
4049337447832
7551032200-74
73181631
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表