Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
DP4-B翻边轴承 mm - 翻边轴承 mm
GGB
金属复合轴承
DP4-B
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/dp4_b/dp4b_bundbuchsen.prj},{NB=BB1512DP4B},{BESTNR=BB1512DP4B},{DI=15},{D0=17.0},{DFL=23},{B=12.0},{GEW=6.0},{ET1=H7/ f7},{ET2=+0.049/ -0.001},{S3=1.000},{SFL=1.0 +0.05/ -0.2},{SFLX=1.000},{C0=0.6 +/- 0.4},{C0X=0.600},{CI=-0.1 bis -0.5},{CIX=0.300},{RX=0.750},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=DP4-B},{ROHS=ja},{WEEE=ja},{TEST=ja},{ZGS=-},{DINISO3547=ja},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=PTFE und Bronzerücken, gute Verschleißbeständigkeit bei breitem Last- und Temperaturbereich bei Trockenlauf},{FARBE=},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
DFL
翻边直径+/- 0.5
[mm]
B
宽度+/- 0.25
[mm]
GEW
重量
[g]
ET1
轴承座/轴
ⁿ/ₐ
ET2
DI/DA
[mm]
S3
壁厚
[mm]
SFL
翻边厚度
[mm]
C0
外倒角
[mm]
CI
内倒角
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
BB0304DP4B
BB0304DP4B
3
4.5
7
4.0
0.3
H6/ h6
+0.044/ +0.004
0.750
0.75 +0.05/ -0.05
0.5 +/- 0.3
-0.1 to -0.4
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB0404DP4B
BB0404DP4B
4
5.5
9
4.0
0.5
H6/ h6
+0.044/ +0.004
0.750
0.75 +0.05/ -0.05
0.5 +/- 0.3
-0.1 to -0.4
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB0505DP4B
BB0505DP4B
5
7.0
10
5.0
0.7
H7/ f7
+0.048/ -0.002
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB0608DP4B
BB0608DP4B
6
8.0
12
8.0
1.7
H7/ f7
+0.048/ -0.002
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB0806DP4B
BB0806DP4B
8
10.0
15
5.5
1.8
H7/ f7
+0.048/ -0.002
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB0810DP4B
BB0810DP4B
8
10.0
15
9.5
2.8
H7/ f7
+0.048/ -0.002
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1007DP4B
BB1007DP4B
10
12.0
18
7.0
2.7
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1012DP4B
BB1012DP4B
10
12.0
18
12.0
4.1
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1207DP4B
BB1207DP4B
12
14.0
20
7.0
3.2
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1209DP4B
BB1209DP4B
12
14.0
20
9.0
3.8
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1212DP4B
BB1212DP4B
12
14.0
20
12.0
5.0
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1417DP4B
BB1417DP4B
14
16.0
22
17.0
7.5
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1512DP4B
BB1512DP4B
15
17.0
23
12.0
6.0
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1517DP4B
BB1517DP4B
15
17.0
23
17.0
8.0
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1612DP4B
BB1612DP4B
16
18.0
24
12.0
6.5
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1617DP4B
BB1617DP4B
16
18.0
24
17.0
8.5
H7/ f7
+0.049/ -0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1812DP4B
BB1812DP4B
18
20.0
26
12.0
7.0
H7/ f7
+0.051/ +0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB1822DP4B
BB1822DP4B
18
20.0
26
22.0
11.9
H7/ f7
+0.051/ +0.001
1.000
1.0 +0.05/ -0.2
0.6 +/- 0.4
-0.1 to -0.5
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB2012DP4B
BB2012DP4B
20
23.0
30
11.5
12.2
H7/ f7
+0.061/ +0.001
1.500
1.5 +0.-/ -0.2
0.6 +/- 0.4
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB2017DP4B
BB2017DP4B
20
23.0
30
16.5
16.5
H7/ f7
+0.061/ +0.001
1.500
1.5 +0.-/ -0.2
0.6 +/- 0.4
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB2512DP4B
BB2512DP4B
25
28.0
35
11.5
15.0
H7/ f7
+0.061/ +0.001
1.500
1.5 +0.-/ -0.2
0.6 +/- 0.4
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB2522DP4B
BB2522DP4B
25
28.0
35
21.5
25.0
H7/ f7
+0.061/ +0.001
1.500
1.5 +0.-/ -0.2
0.6 +/- 0.4
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB3016DP4B
BB3016DP4B
30
34.0
42
16.0
34.0
H7/ f7
+0.073/ +0.003
2.000
2.0 +0.1/ -0.2
1.1 +/- 0.5
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB3026DP4B
BB3026DP4B
30
34.0
42
26.0
50.0
H7/ f7
+0.073/ +0.003
2.000
2.0 +0.1/ -0.2
1.1 +/- 0.5
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
BB3526DP4B
BB3526DP4B
35
39.0
47
26.0
58.0
H7/ f7
+0.073/ +0.003
2.000
2.0 +0.1/ -0.2
1.1 +/- 0.5
-0.1 to -0.7
Metal-polymer plain beari...
DP4-B
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
PTFE and bronze back, goo...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表