Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
HSG 轴承 英制 - 轴承 英制
GGB
强化纤维轴承
美国 HSG
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/hsg_us/hsg_bearings_us.prj},{NB=HSG96100-008},{DIX=6.000},{DOX=6.250},{BESTNR1=HSG96100},{DIXDO=6 x 6 1/4},{DI=6.0120/6.0180},{DO=6.2590/6.2550},{DJ=6.0000/5.9985},{DH=6.2500/6.2520},{CD=0.0030/0.0165},{B=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DIXDO
公称尺寸
ⁿ/ₐ
DI
轴承ID
ⁿ/ₐ
DO
轴承OD
ⁿ/ₐ
DJ
轴直径
ⁿ/ₐ
DH
轴承座直径
ⁿ/ₐ
CD
运行间隙
ⁿ/ₐ
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
HSG0812-008
HSG0812-008
1/2 x 3/4
0.5040/0.5070
0.7535/0.7515
0.5000/0.4995
0.7500/0.7505
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG1014-008
HSG1014-008
5/8 x 7/8
0.6290/0.6320
0.8785/0.8765
0.6250/0.6245
0.8750/0.8755
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG1216-008
HSG1216-008
3/4 x 1
0.7540/0.7570
1.0035/1.0015
0.7500/0.7495
1.0000/1.0005
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG1418-008
HSG1418-008
7/8 x 1 1/8
0.8790/0.8820
1.1285/1.1265
0.8750/0.8745
1.1250/1.1255
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG1620-008
HSG1620-008
1 x 1 1/4
1.0040/1.0070
1.2535/1.2515
1.0000/0.9995
1.2500/1.2505
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG1822-008
HSG1822-008
1 1/8 x 1 3/8
1.1290/1.1320
1.3785/1.3765
1.1250/1.1245
1.3750/1.3755
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG2024-008
HSG2024-008
1 1/4 x 1 1/2
1.2540/1.2570
1.5035/1.5015
1.2500/1.2495
1.5000/1.5005
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG2226-008
HSG2226-008
1 3/8 x 1 5/8
1.3790/1.3820
1.6285/1.6265
1.3750/1.3745
1.6250/1.6255
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG2428-008
HSG2428-008
1 1/2 x 1 3/4
1.5040/1.5070
1.7535/1.7515
1.5000/1.4995
1.7500/1.7505
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG2630-008
HSG2630-008
1 5/8 x 1 7/8
1.6290/1.6320
1.8785/1.8765
1.6250/1.6245
1.8750/1.8755
0.0005/0.0065
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG2832-008
HSG2832-008
1 3/4 x 2
1.7550/1.7580
2.0035/2.0015
1.7500/1.7495
2.0000/2.0005
0.0015/0.0075
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG3034-008
HSG3034-008
1 7/8 x 2 1/8
1.8800/1.8830
2.1285/2.1265
1.8750/1.8745
2.1250/2.1255
0.0015/0.0075
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG3236-008
HSG3236-008
2 x 2 1/4
2.0055/2.0095
2.2545/2.2525
2.0000/1.9995
2.2500/2.2510
0.0010/0.0085
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG3438-008
HSG3438-008
2 1/8 x 2 3/8
2.1305/2.1345
2.3795/2.3775
2.1250/2.1245
2.3750/2.3760
0.0010/0.0085
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG3640-008
HSG3640-008
2 1/4 x 2 1/2
2.2555/2.2595
2.5045/2.5025
2.2500/2.2495
2.5000/2.5010
0.0010/0.0085
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG3842-008
HSG3842-008
2 3/8 x 2 5/8
2.3805/2.3845
2.6295/2.6275
2.3750/2.3740
2.6250/2.6260
0.0010/0.0090
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG4044-008
HSG4044-008
2 1/2 x 2 3/4
2.5060/2.5100
2.7545/2.7525
2.5000/2.4990
2.7500/2.7510
0.0015/0.0095
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG4448-008
HSG4448-008
2 3/4 x 3
2.7560/2.7600
3.0050/3.0030
2.7500/2.7490
3.0000/3.0015
0.0010/0.0090
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG4852-008
HSG4852-008
3 x 3 1/4
3.0065/3.0105
3.2550/3.2530
3.0000/2.9990
3.2500/3.2515
0.0015/0.0100
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG5256-008
HSG5256-008
3 1/4 x 3 1/2
3.2565/3.2605
3.5055/3.5035
3.2500/3.2490
3.5000/3.5020
0.0010/0.0100
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG5660-008
HSG5660-008
3 1/2 x 3 3/4
3.5065/3.5105
3.7555/3.7535
3.5000/3.4990
3.7500/3.7520
0.0010/0.0100
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG6064-008
HSG6064-008
3 3/4 x 4
3.7565/3.7605
4.0055/4.0035
3.7500/3.7490
4.0000/4.0020
0.0010/0.0100
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG6468-008
HSG6468-008
4 x 4 1/4
4.0090/4.0140
4.2570/4.2540
4.0000/3.9990
4.2500/4.2520
0.0020/0.0130
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG6872-008
HSG6872-008
4 1/4 x 4 1/2
4.2590/4.2640
4.5070/4.5040
4.2500/4.2490
4.5000/4.5020
0.0020/0.0130
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
HSG7276-008
HSG7276-008
4 1/2 x 4 3/4
4.5090/4.5140
4.7570/4.7540
4.5000/4.4990
4.7500/4.7520
0.0020/0.0130
Fiber composite plain bea...
HSG US
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表