DCSA 36G - DC-Linear-Actuator with protected ACME-Screw
GERDT SEEFRID
DC-Linearantrieb
protected ACME-Screw
Powered by
CAD模型選擇
{gerdt_seefrid/dc-linearantrieb/geschlossene20spindel/dcsa2036g.prj},{NB=600052},{PREVIEW=../../_pool_/57/8a/dcsa36g-avatar.png},{ARTNR=600052},{BEZ=DCSA 36G (24V - 040 mm/s - 300 mm)},{U=24.0},{V0=40},{FMAX=800},{HUB=300},{I=12:1},{ECLASS=27-02-28-03},{TD=37},{HIC=nein},{ANZS=MIN},{ANZI=MIN},{TYP=DC-Linearantrieb},{BF=geschlossen},{PDF=https://www.seefrid.com/documents/file/_antriebstechnik/_datenbl%c3%a4tter/_aktuell/dcsa36.pdf},{ECALSS=27-02-28-03},{GEW=0.95},{MAT=Motorgehäuse: Stahl, verzinkt; Getriebegehäuse: Zinkdruckguss; Spindelmutter: Kunststoff},{EZT=85011099},{LFZ=Beschaffungsartikel, 10-12 Wochen},{NOTE=Mindestauftragsmenge 100 Stück},{DEFAULTSORTATTR=148}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item
ⁿ/ₐ
BEZ
Series
ⁿ/ₐ
U
Voltage
[V]
V0
No load speed
[mm/s]
FMAX
Maximum lifting force
[N]
HUB
Stroke
[mm]
I
Gear ratio
ⁿ/ₐ
ECLASS
Version 9.1
ⁿ/ₐ
TD
Diameter of motor
[mm]
HIC
with Hall sensor
ⁿ/ₐ
ANZS
Number of Hall sensors
ⁿ/ₐ
ANZI
Number of pulses
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BF
Style
ⁿ/ₐ
ECALSS
Version 9.1
ⁿ/ₐ
GEW
Weight
[kg]
MAT
Material
ⁿ/ₐ
EZT
Customs tariff number
ⁿ/ₐ
LFZ
Default delivery time
ⁿ/ₐ
NOTE
ⁿ/ₐ
600041
600041
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
50
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.70
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600042
600042
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
100
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.75
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600043
600043
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
150
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.80
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600044
600044
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
200
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.85
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600045
600045
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
250
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.90
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600046
600046
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
300
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.95
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600035
600035
DCSA 36G (24V - 010 mm/s ...
24.0
10
2100
50
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.70
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600036
600036
DCSA 36G (24V - 010 mm/s ...
24.0
10
2100
100
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.75
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600037
600037
DCSA 36G (24V - 010 mm/s ...
24.0
10
2100
150
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.80
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600038
600038
DCSA 36G (24V - 010 mm/s ...
24.0
10
2100
200
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.85
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600039
600039
DCSA 36G (24V - 010 mm/s ...
24.0
10
2100
250
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.90
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600040
600040
DCSA 36G (24V - 010 mm/s ...
24.0
10
2100
300
50:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.95
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600029
600029
DCSA 36G (24V - 018 mm/s ...
24.0
18
700
50
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.70
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600030
600030
DCSA 36G (24V - 018 mm/s ...
24.0
18
700
100
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.75
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600031
600031
DCSA 36G (24V - 018 mm/s ...
24.0
18
700
150
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.80
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600032
600032
DCSA 36G (24V - 018 mm/s ...
24.0
18
700
200
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.85
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600033
600033
DCSA 36G (24V - 018 mm/s ...
24.0
18
700
250
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.90
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600034
600034
DCSA 36G (24V - 018 mm/s ...
24.0
18
700
300
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.95
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600047
600047
DCSA 36G (24V - 040 mm/s ...
24.0
40
800
50
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.70
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600048
600048
DCSA 36G (24V - 040 mm/s ...
24.0
40
800
100
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.75
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600049
600049
DCSA 36G (24V - 040 mm/s ...
24.0
40
800
150
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.80
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600050
600050
DCSA 36G (24V - 040 mm/s ...
24.0
40
800
200
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.85
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600051
600051
DCSA 36G (24V - 040 mm/s ...
24.0
40
800
250
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.90
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600052
600052
DCSA 36G (24V - 040 mm/s ...
24.0
40
800
300
12:1
27-02-28-03
37
no
DC-Linear-Acutator
protected
27-02-28-03
0.95
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
600141
600141
DCSA 36G (24V - 005 mm/s ...
24.0
5
1700
50
50:1
27-02-28-03
37
yes
1
2
DC-Linear-Acutator
protected
27-02-28-03
0.70
Motorgehäuse: Stahl, verz...
85011099
None stock item, 10-12 we...
Minimum order quantity 10...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表