目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1418 - Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 1, Fastening using through-holes
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic Slides
GN 1418
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/teleskopschienen/gn1418/gn1418_asmtab.prj},{NB=Teleskopschiene GN 1418-450-F-1-ZB (4.5)},{PARTNUMBER=GN 1418-450-F-1-ZB},{NORMNR=GN 1418},{VP=im Paar},{L1=450},{L2=4.5},{L2X=450},{L3=900},{A7=259},{A7X=259.000},{A8=275},{A8X=275.000},{A9=-},{A9X=0.000},{A10=-},{A10X=0.000},{I4=189},{I4X=189.000},{I5=205},{I5X=205.000},{I6=214.5},{I6X=214.500},{I7=333},{I7X=333.000},{I8=342.5},{I8X=342.500},{FS1=430},{FS2=340},{WEIGHT=1.4000},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1418_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1418-...
GN 1418-350-F-1-ZB
im Paar
350
700
195
211
-
-
125
141
150.5
269
278.5
380
290
1.0650
83024200
YES
Telescopic slide GN 1418-...
GN 1418-400-F-1-ZB
im Paar
400
800
195
211
-
-
189
205
214.5
301
310.5
430
340
1.2150
83024200
YES
Telescopic slide GN 1418-...
GN 1418-450-F-1-ZB
im Paar
450
900
259
275
-
-
189
205
214.5
333
342.5
430
340
1.4000
83024200
YES
Telescopic slide GN 1418-...
GN 1418-500-F-1-ZB
im Paar
500
1000
291
307
-
-
189
205
214.5
365
374.5
380
290
1.5100
83024200
YES
Telescopic slide GN 1418-...
GN 1418-550-F-1-ZB
im Paar
550
1100
355
371
-
-
189
205
214.5
397
406.5
330
240
1.6550
83024200
YES
Telescopic slide GN 1418-...
GN 1418-600-F-1-ZB
im Paar
600
1200
387
403
451
467
253
269
278.5
493
502.5
300
200
1.8350
83024200
YES
Telescopic slide GN 1418-...
GN 1418-650-F-1-ZB
im Paar
650
1300
419
435
483
499
253
269
278.5
525
534.5
300
200
2.0000
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表