目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 924.40 - Spoked handwheel for linear actuators, with revolving handle, with keyway
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 924.40
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn924_40/gn_924_40.prj},{NB=Speichenhandrad fuer Lineareinheiten GN 924.40-125-K12-R},{PARTNUMBER=GN 924.40-125-K12-R},{NORMNR= GN 924.40},{D1=125},{D2=12},{D3=31},{D4=23},{B=15},{H=11},{L1=18},{L2=33.5},{ZG=22},{MAT=Alu},{WEIGHT=0.3400},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年9月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 9234 - Handwheels, Type A, without handle
Ganter
19.06.2024
1
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Bore H7
[mm]
D3
[mm]
D4
[mm]
B
[mm]
H
[mm]
L1
[mm]
L2
~
[mm]
ZG
Ø Handle GN 798
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spoked handwheel for line...
GN 924.40-125-K12-R
125
12
31
23
15
11
18
33.5
22
Alu
0.3400
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表