目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 290 - Adapter Bushings for Plastic Clamp Connectors
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 290 Adapter Bushings for Plastic Clamp Connectors
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn290/gn290.prj},{NB=Reduzierbuchse, Kunststoff GN 290-18-B15-29-SW},{PARTNUMBER=GN 290-18-B15-29-SW},{NORMNR=GN 290},{D1=18},{V=1},{D2=B15},{S=-},{D2X=15},{LX=9.450},{DX=2.900},{L=29},{OB=schwarz, matt},{MAT=Kunststoff, Thermoplast (Polyamid PA) },{WEIGHT=0.0060},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore Clamp connector
[mm]
D2
Bore
ⁿ/ₐ
S
[mm]
L
Length
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adapter Bushing, Plastic ...
GN 290-18-V10-29-SW
18
-
V10
29
Black, matte finish
0.0100
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-V10-29-GR
18
-
V10
29
Gray, matte finish
0.0100
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-V10-29-VDB
18
-
V10
29
Blue, matte finish
0.0100
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B12-29-SW
18
B12
-
29
Black, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B12-29-GR
18
B12
-
29
Gray, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B12-29-VDB
18
B12
-
29
Blue, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-V12-29-SW
18
-
V12
29
Black, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-V12-29-GR
18
-
V12
29
Gray, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-V12-29-VDB
18
-
V12
29
Blue, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B14-29-SW
18
B14
-
29
Black, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B14-29-GR
18
B14
-
29
Gray, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B14-29-VDB
18
B14
-
29
Blue, matte finish
0.0080
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B15-29-SW
18
B15
-
29
Black, matte finish
0.0060
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B15-29-GR
18
B15
-
29
Gray, matte finish
0.0060
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B15-29-VDB
18
B15
-
29
Blue, matte finish
0.0060
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B16-29-SW
18
B16
-
29
Black, matte finish
0.0060
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B16-29-GR
18
B16
-
29
Gray, matte finish
0.0060
39269097
YES
Adapter Bushing, Plastic ...
GN 290-18-B16-29-VDB
18
B16
-
29
Blue, matte finish
0.0060
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-B20-45-SW
30
B20
-
45
Black, matte finish
0.0150
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-B20-45-GR
30
B20
-
45
Gray, matte finish
0.0150
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-B20-45-VDB
30
B20
-
45
Blue, matte finish
0.0150
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-V20-45-SW
30
-
V20
45
Black, matte finish
0.0150
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-V20-45-GR
30
-
V20
45
Gray, matte finish
0.0150
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-V20-45-VDB
30
-
V20
45
Blue, matte finish
0.0150
39269097
YES
Adapter Bushing, Plastic ...
GN 290-30-B25-45-SW
30
B25
-
45
Black, matte finish
0.0100
39269097
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表