目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 476 - T-Mounting Clamps, Aluminum, Type W, with bolt
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps (Aluminum)
GN 476 T-Mounting Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn476/gn476_w.prj},{NB=T-Klemmhalter GN 476-B12-12-W-ELS},{PARTNUMBER=GN 476-B12-12-W-ELS},{NORMNR=GN 476},{D1=B12},{D11=12.000},{D3=12},{D22=12.000},{D4=M5},{NDM=5.000},{NDM1=4.019},{D5=M5},{K=20},{L1=19},{L2=16.5},{L3=35.5},{LX=19.000},{L4=8.0},{S11=10.000},{S=10},{T=12},{KLEMM=M5-20},{OFVIS=schwarz eloxiert},{R1=1.300},{R2=11.000},{R2X=9.170},{SW=4.000},{SWH=2.500},{SW1=2.500},{SW1H=2.000},{TH=12.000},{THH=5.000},{THV=6.000},{C=3.880},{X=10.5},{H=9.000},{H1=8.500},{V=5.500},{NDM11=2.500},{DL=11.000},{RC=0.4},{TD=0.500},{CHT=0.500},{M1=1.500},{M2=0.500},{WEIGHT=0.0570},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D3
[mm]
D4
Clamping thread
ⁿ/ₐ
D5
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
Square
[mm]
KLEMM
Clamping kit for d4
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Clamp mounting GN 476-B...
GN 476-B8-8-W-MT
B8
8
M4
M4
16
16
13.0
26.0
5.5
-
M4-16
Matte, ground
0.0250
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B8-8-W-ELS
B8
8
M4
M4
16
16
13.0
26.0
5.5
-
M4-16
Anodized black
0.0250
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B10-10-W-MT
B10
10
M5
M5
20
17
15.5
31.5
7.0
8
M5-20
Matte, ground
0.0450
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B10-10-W-ELS
B10
10
M5
M5
20
17
15.5
31.5
7.0
8
M5-20
Anodized black
0.0450
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B12-12-W-MT
B12
12
M5
M5
20
19
16.5
35.5
8.0
10
M5-20
Matte, ground
0.0560
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B12-12-W-ELS
B12
12
M5
M5
20
19
16.5
35.5
8.0
10
M5-20
Anodized black
0.0570
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B15-15-W-MT
B15
15
M6
M6
25
21
20.0
43.5
10.0
12
M6-25
Matte, ground
0.1030
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B15-15-W-ELS
B15
15
M6
M6
25
21
20.0
43.5
10.0
12
M6-25
Anodized black
0.1030
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B16-16-W-MT
B16
16
M6
M6
25
24
20.0
45.0
11.0
-
M6-25
Matte, ground
0.1200
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B16-16-W-ELS
B16
16
M6
M6
25
24
20.0
45.0
11.0
-
M6-25
Anodized black
0.0450
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B20-20-W-MT
B20
20
M6
M6
30
26
22.0
51.0
12.0
16
M6-30
Matte, ground
0.1900
76090000
YES
T-Clamp mounting GN 476-B...
GN 476-B20-20-W-ELS
B20
20
M6
M6
30
26
22.0
51.0
12.0
16
M6-30
Anodized black
0.1910
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表