目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 80i - Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (i-Modular System)
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 80i Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn80i/gn80i.prj},{NB=Transport- und Fussplatte, Zink-Druckguss GN 80i-40808M12-A-ZS},{PARTNUMBER=GN 80i-40808M12-A-ZS},{NORMNR=GN 80i},{S1=40},{S2=80},{N=8},{D1=M12},{D2=M8},{H1=16},{H2=6.5},{M1=40},{M2=-},{R=40},{FARBE=schwarz},{MAT=Zink-Druckguss},{WEIGHT=0.2090},{CTN=79070000},{ROHS=YES},{INFOGANTER=Produktdetails},{RX=4},{RX2=4},{D1X=12},{D2X=8},{DX=15},{M2X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
S1
[mm]
S2
[mm]
N
[mm]
D1
ⁿ/ₐ
D2
For screw
ⁿ/ₐ
H1
[mm]
H2
[mm]
M1
[mm]
M2
[mm]
R
Grid size
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Transport and Base Plate ...
GN 80i-30606M8-A-ZS
30
60
6
M8
M6
12
5.0
30
-
30
Black
0.1030
79070000
YES
Transport and Base Plate ...
GN 80i-30606M10-A-ZS
30
60
6
M10
M6
12
5.0
30
-
30
Black
0.1020
79070000
YES
Transport and Base Plate ...
GN 80i-40808M10-A-ZS
40
80
8
M10
M8
16
6.5
40
-
40
Black
0.2110
79070000
YES
Transport and Base Plate ...
GN 80i-40808M12-A-ZS
40
80
8
M12
M8
16
6.5
40
-
40
Black
0.2090
79070000
YES
Transport and Base Plate ...
GN 80i-60606M10-A-ZS
60
60
6
M10
M6
12
5.0
30
30
30
Black
0.1930
79070000
YES
Transport and Base Plate ...
GN 80i-60606M12-A-ZS
60
60
6
M12
M6
12
5.0
30
30
30
Black
0.1920
79070000
YES
Transport and Base Plate ...
GN 80i-80808M12-A-ZS
80
80
8
M12
M8
16
6.5
40
40
40
Black
0.4430
79070000
YES
Transport and Base Plate ...
GN 80i-80808M16-A-ZS
80
80
8
M16
M8
16
6.5
40
40
40
Black
0.4250
79070000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表