目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 10b - Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Heavy
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Heavy
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn10b_s/gn10b_s.prj},{NB=Aluprofil GN 10b-454510S-N-3-4},{PARTNUMBER=GN 10b-454510S-N-3-4},{NORMNR=GN 10b},{S1=45},{S2=45},{N=10},{L=3},{G=4},{D1=10.0},{D2=-},{K=-},{S3=6.0},{T=12.5},{R=45},{P=schwer},{OB=eloxiert, naturfarben},{MAT=Aluminium},{WEIGHT=24.3600},{CTN=76042100},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
S1
[mm]
S2
[mm]
N
[mm]
L
Length +1,5 mm
[m]
G
Bundle Pieces
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
S3
[mm]
T
[mm]
R
Grid size
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Aluminum Profile GN 10b-3...
GN 10b-30308S-N-2-4
30
30
8
2
4
7.3
-
-
2.2
9.0
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-3...
GN 10b-30308S-N-3-4
30
30
8
3
4
7.3
-
-
2.2
9.0
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-3...
GN 10b-30608S-N-2-2
30
60
8
2
2
7.3
-
30
2.2
9.0
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-3...
GN 10b-30608S-N-3-2
30
60
8
3
2
7.3
-
30
2.2
9.0
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-4...
GN 10b-454510S-N-2-4
45
45
10
2
4
10.0
-
-
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-4...
GN 10b-454510S-N-3-4
45
45
10
3
4
10.0
-
-
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-4...
GN 10b-456010S-N-2-2
45
60
10
2
2
10.0
-
-
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-4...
GN 10b-456010S-N-3-2
45
60
10
3
2
10.0
-
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-4...
GN 10b-459010S-N-2-2
45
90
10
2
2
10.0
-
45
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-4...
GN 10b-459010S-N-3-2
45
90
10
3
2
10.0
-
45
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-9...
GN 10b-909010S-N-2-1
90
90
10
2
1
15.0
10
45
6.0
12.5
45
Anodized, natural color
76042100
YES
Aluminum Profile GN 10b-9...
GN 10b-909010S-N-3-1
90
90
10
3
1
15.0
10
45
6.0
12.5
45
Anodized, natural color
76042100
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表