目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 654.1 - Oil level indicators, high chemical resistance
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 654.1 Oil Level Indicators, High Chemical Resistance
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn654_1/gn654_1_asmtab.prj},{NB=Oelstandanzeiger mit hoher chem. Bestaendigkeit GN 654.1-176 (1)},{PARTNUMBER=GN 654.1-176},{NORMNR=GN 654.1},{L1=176},{POS=1},{B=33},{D=M12},{DX=12},{L2=20},{L3=120},{L4=213},{L5=28},{L6=18.5},{L7=33},{S=10},{VERS=3},{WEIGHT=0.2600},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn654_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
B
[mm]
D
Thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S
~ max. wall thickness
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level indicator incre...
GN 654.1-76
76
33
M10
20
42
113
17
18.5
33
12
0.1600
90261029
YES
Oil level indicator incre...
GN 654.1-127
127
33
M12
20
71
164
28
18.5
33
10
0.2050
90261029
YES
Oil level indicator incre...
GN 654.1-176
176
33
M12
20
120
213
28
18.5
33
10
0.2600
90261029
YES
Oil level indicator incre...
GN 654.1-254
254
33
M12
20
198
291
28
18.5
33
10
0.3200
90261029
YES
Oil level indicator incre...
GN 654.1-381
381
33
M12
20
325
418
28
18.5
33
10
0.6700
90261029
YES
Oil level indicator incre...
GN 654.1-508
508
33
M12
20
452
545
28
18.5
33
10
0.4610
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表