目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 650.4 A - Oil level indicators, Type A, without thermometer, without protection frame
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 650.4 Oil Level Indicators, Narrow Shape, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650_4/gn650_4_a_asmtab.prj},{NB=Oelstandanzeiger GN 650.4-76-A (1)},{PARTNUMBER=GN 650.4-76-A},{NORMNR=GN 650.4},{L1=76},{B1=22},{D=M10},{POS=1},{L2=23},{L3=40},{L4=99},{L5=18},{L6=11.5},{L7=15},{S=12},{TC=20...100},{TF=68...210},{DNDM=10.000},{L21=2.300},{K=0.600},{CH=0.920},{WEIGHT=0.0850},{CTN=90261029},{ROHS=YES},{PPATH=gn650_4_a_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
B1
[mm]
D
Thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S
≈ max. wall thickness
[mm]
TC
Thermometer dial
[°C]
TF
Thermometer dial
[°F]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level indicator GN 65...
GN 650.4-76-A
76
22
M10
23
40
99
18
11.5
15
12
20...100
68...210
0.0850
90261029
YES
Oil level indicator GN 65...
GN 650.4-127-A
127
22
M12
23
80
150
23
11.5
15
10
0...100
32...210
0.1160
90261029
YES
Oil level indicator GN 65...
GN 650.4-254-A
254
22
M12
23
203
278
23
12.0
15
10
0...100
32...210
0.1400
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表