目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 744 - Prismatic oil level sight glasses, Type C, with red marking ring
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 744 Oil Sight Glasses, Body Aluminum, Sight Glass Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn744/gn744_c.prj},{NB=Oelschauglas GN 744-14-G1/2-C},{PARTNUMBER=GN 744-14-G1/2-C},{NORMNR=GN 744},{D1=14},{D2=G1/2},{VERS=1},{D3=26},{L1=8.5},{L2=7.5},{S=23},{NDM=20.955},{WEIGHT=0.0080},{CTN=90261089},{VER=6},{SW=5.500},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level sight glass GN ...
GN 744-11-G3/8-C
11
G3/8
22
8.0
7.5
20
0.0060
90261089
YES
Oil level sight glass GN ...
GN 744-11-M16x1,5-C
11
M16x1,5
22
8.0
7.5
20
0.0060
90261089
YES
Oil level sight glass GN ...
GN 744-14-M20x1,5-C
14
M20x1,5
26
8.5
7.5
23
0.0080
90261089
YES
Oil level sight glass GN ...
GN 744-14-G1/2-C
14
G1/2
26
8.5
7.5
23
0.0080
90261089
YES
Oil level sight glass GN ...
GN 744-18-M26x1,5-C
18
M26x1,5
32
9.0
8.0
30
0.0144
90261089
YES
Oil level sight glass GN ...
GN 744-18-M27x1,5-C
18
M27x1,5
32
9.0
8.0
30
0.0155
90261089
YES
Oil level sight glass GN ...
GN 744-18-G3/4-C
18
G3/4
32
9.0
8.0
30
0.0150
90261089
YES
Oil level sight glass GN ...
GN 744-24-M33x1,5-C
24
M33x1,5
40
11.0
8.5
36
0.0233
90261089
YES
Oil level sight glass GN ...
GN 744-24-G1-C
24
G1
40
11.0
8.5
36
0.0220
90261089
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表