目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 743.6 - ATEX-Sight Glasses, Aluminum
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 743.6 ATEX-Sight Glasses, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn743_6/gn743_6.prj},{NB=ATEX-Schauglas GN 743.6-14-M20x1,5},{PARTNUMBER=GN 743.6-14-M20x1,5},{NORMNR=GN 743.6},{D1=14},{D2=M20x1,5},{D3=26},{L1=8.5},{LX1=6.700},{L2=9.0},{S=23},{D2ND=20.000},{VERS=2},{XDCH=0.664},{XDCH2=1.020},{XDS=18.300},{XDICHTUNG=24.500},{XDICHTUNG2=0.500},{XSW=5.500},{XRF=9.000},{XP=1.500},{D2X=2.000},{MAT=Aluminium},{WEIGHT=0.0100},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread/screw thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
ATEX-Sight Glass GN 743.6...
GN 743.6-11-G3/8
11
G3/8
22
8.0
8.0
20
0.0200
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-11-M16x1,5
11
M16x1,5
22
8.0
8.0
20
0.0300
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-14-G1/2
14
G1/2
26
8.5
9.0
23
0.0200
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-14-M20x1,5
14
M20x1,5
26
8.5
9.0
23
0.0100
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-18-G3/4
18
G3/4
32
9.0
11.0
30
0.0350
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-18-M26x1,5
18
M26x1,5
32
9.0
11.0
30
0.0210
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-18-M27x1,5
18
M27x1,5
32
9.0
11.0
30
0.0220
90261089
YES
ATEX-Sight Glass GN 743.6...
GN 743.6-18-M27x2
18
M27x2
32
9.0
11.0
30
0.0220
90261089
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表