目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7490 - Welded bushings, Type A, with chamfer
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 7491 Welding Sockets, Steel , with and without Collar
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn7490_st/gn7490_a.prj},{NB=Schweissmuffe ohne Bund GN 7490-ST-M22x1,5-A},{PARTNUMBER=GN 7490-ST-M22x1,5-A},{NORMNR=GN 7490},{D1=M22x1,5},{P=1.5},{D1NDM=22.000},{D2=32},{D3=26},{H1=16},{H2=4.5},{D1X=0.000},{R1=0.000},{CH=0.000},{WEIGHT=0.0526},{VER=2},{CTN=73079210},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Welding socket without co...
GN 7490-ST-G1/8-A
G1/8
20
16
10
0.0184
73079210
YES
Welding socket without co...
GN 7490-ST-M10x1-A
M10x1
20
16
10
0.0180
73079210
YES
Welding socket without co...
GN 7490-ST-M12x1,5-A
M12x1,5
24
20
14
0.0372
73079210
YES
Welding socket without co...
GN 7490-ST-G1/4-A
G1/4
24
20
14
0.0349
73079210
YES
Welding socket without co...
GN 7490-ST-M14x1,5-A
M14x1,5
24
20
14
0.0330
73079210
YES
Welding socket without co...
GN 7490-ST-M16x1,5-A
M16x1,5
28
22
14
0.0440
73079210
YES
Welding socket without co...
GN 7490-ST-G3/8-A
G3/8
28
22
14
0.0410
73079210
YES
Welding socket without co...
GN 7490-ST-M18x1,5-A
M18x1,5
32
26
16
0.0674
73079210
YES
Welding socket without co...
GN 7490-ST-M20x1,5-A
M20x1,5
32
26
16
0.0601
73079210
YES
Welding socket without co...
GN 7490-ST-G1/2-A
G1/2
32
26
16
0.0520
73079210
YES
Welding socket without co...
GN 7490-ST-M22x1,5-A
M22x1,5
32
26
16
0.0526
73079210
YES
Welding socket without co...
GN 7490-ST-M26x1,5-A
M26x1,5
40
32
18
0.0988
73079210
YES
Welding socket without co...
GN 7490-ST-G3/4-A
G3/4
40
32
18
0.0960
73079210
YES
Welding socket without co...
GN 7490-ST-M27x2-A
M27x2
40
32
18
0.0942
73079210
YES
Welding socket without co...
GN 7490-ST-M33x2-A
M33x2
50
40
20
0.1668
73079210
YES
Welding socket without co...
GN 7490-ST-G1-A
G1
50
40
20
0.1650
73079210
YES
Welding socket without co...
GN 7490-ST-G11/4-A
G11/4
60
50
22
0.2430
73079210
YES
Welding socket without co...
GN 7490-ST-M42x2-A
M42x2
60
50
22
0.2412
73079210
YES
Welding socket without co...
GN 7490-ST-G11/2-A
G11/2
65
55
24
0.2820
73079210
YES
Welding socket without co...
GN 7490-ST-M48x2-A
M48x2
65
55
24
0.2770
73079210
YES
Welding socket without co...
GN 7490-ST-G2-A
G2
80
70
27
0.4736
73079210
YES
Welding socket without co...
GN 7490-ST-G21/2-A
G21/2
95
85
30
0.6275
73079210
YES
Welding socket without co...
GN 7490-ST-G3-A
G3
110
100
33
0.8950
73079210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表