目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 582 A4 - Stainless Steel-Lifting eye nuts
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting Eye Bolts, Lifting Eye Nuts
DIN 582 Lifting Eye Nuts, Stainless Steel A4
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/ringschrauben_muttern/din582_a4/din582_a4.prj},{NB=Edelstahl-Ringmutter DIN 582-M12-A4},{PARTNUMBER=DIN 582-M12-A4},{NORMNR=DIN 582},{D1=M12},{D2=30},{D3=54},{D4=30},{E=11.0},{H=53},{K=12},{M=14},{F1=3400},{F2=2400},{F3=1700},{D1K=10.106},{D1G=12},{R1=13.130},{CH=1.000},{WEIGHT=0.16660},{CTN=73181300},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
[mm]
K
[mm]
M
[mm]
F1
max.
[N]
F2
max.
[N]
F3
max.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Lifting e...
DIN 582-M10-A4
M10
25
45
25
10.0
45
10
12
2300
1700
1150
0.08780
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M12-A4
M12
30
54
30
11.0
53
12
14
3400
2400
1700
0.16660
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M16-A4
M16
35
63
35
13.0
62
14
16
7000
5000
3500
0.24880
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M20-A4
M20
40
72
40
16.0
71
16
19
12000
8600
6000
0.38010
73181300
YES
Stainless Steel-Lifting e...
DIN 582-M24-A4
M24
50
90
50
20.0
90
20
24
18000
12900
9000
0.75290
73181300
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表