目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1133 - Threaded Lifting Pins, Steel, Self-Locking
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting pins
GN 1133 Threaded Lifting Pins, Steel, Self-Locking
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/kugeltragbolzen/gn1133_st/gn1133_st_asmtab.prj},{NB=Gewindetragbolzen, Stahl GN 1133-M10-14-ST (activated-0)},{PARTNUMBER=GN 1133-M10-14-ST},{NORMNR=GN 1133},{D1=M10},{POS=0},{ROT=0},{ROTX=45},{L1=14},{D2=8.35},{D3=21.5},{H1=87.5},{H2=36},{H3=25.7},{H4=27.0},{K1=9.5},{K2=49},{K3=30},{L2=20.0},{L3=10},{F1=3.9},{F2=1.5},{F3=1.5},{MAT=Stahl},{WEIGHT=0.28920},{CTN=73181300},{ROHS=YES},{VERS=2},{INFOGANTER=Produktdetails},{PPATH=gn1133_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
D2
-0,07
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L2
[mm]
L3
[mm]
F1
Nominal load
[kN]
F2
Nominal load
[kN]
F3
Nominal load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded Lifting Pin, Ste...
GN 1133-M8-12-ST
M8
12
6.62
21.5
87.5
36
25.7
27.0
9.5
49
30
17.8
8
2.1
0.9
0.8
0.28360
73181300
YES
Threaded Lifting Pin, Ste...
GN 1133-M10-14-ST
M10
14
8.35
21.5
87.5
36
25.7
27.0
9.5
49
30
20.0
10
3.9
1.5
1.5
0.28920
73181300
YES
Threaded Lifting Pin, Ste...
GN 1133-M12-17-ST
M12
17
10.07
21.5
87.5
36
25.7
27.0
9.5
49
30
24.0
12
6.2
2.5
2.3
0.28820
73181300
YES
Threaded Lifting Pin, Ste...
GN 1133-M16-17-ST
M16
17
13.80
21.5
87.5
36
25.7
27.0
9.5
49
30
24.0
12
8.4
4.5
4.2
0.29760
73181300
YES
Threaded Lifting Pin, Ste...
GN 1133-M20-22-ST
M20
22
17.25
30.0
114.0
52
36.5
32.6
15.0
56
36
30.0
17
10.0
7.7
5.8
0.60710
73181300
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表