您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6311.6 - Leveling Feet, Stainless Steel, Type R with plastic cap, non-gliding
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 6311.6 Leveling Feet, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_6/gn6311_6_r_asmtab.prj},{NB=Gelenkfuss, Edelstahl GN 6311.6-60-M20-78-R (0)},{PARTNUMBER=GN 6311.6-60-M20-78-R},{NORMNR=GN 6311.6},{D1=60},{D2=M20},{D2X=20},{L1=78},{D3=15.5},{L2=16.5},{L3=15.5},{L4=18},{L5=17},{S=2.0},{SW=10},{WINKEL=0},{SB=55},{VERS=4},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.37920},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_6_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
≈
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 6311.6-50-M10-37-R
50
M10
37
8.0
12.5
11.5
2.0
5
14
0.13830
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-47-R
50
M10
47
8.0
12.5
11.5
2.0
5
14
0.14230
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-57-R
50
M10
57
8.0
12.5
11.5
2.0
5
14
0.14830
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-72-R
50
M10
72
8.0
12.5
11.5
2.0
5
14
0.16270
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-41-R
50
M12
41
8.0
12.5
11.5
2.0
6
14
0.14830
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-51-R
50
M12
51
8.0
12.5
11.5
2.0
6
14
0.15730
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-61-R
50
M12
61
8.0
12.5
11.5
2.0
6
14
0.16150
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-71-R
50
M12
71
8.0
12.5
11.5
2.0
6
14
0.16830
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-91-R
50
M12
91
8.0
12.5
11.5
2.0
6
14
0.18430
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-59-R
50
M16
59
12.0
14.5
13.5
2.0
8
33
0.20700
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-69-R
50
M16
69
12.0
14.5
13.5
2.0
8
33
0.21600
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-89-R
50
M16
89
12.0
14.5
13.5
2.0
8
33
0.24000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-114-R
50
M16
114
12.0
14.5
13.5
2.0
8
33
0.27500
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-59-R
60
M16
59
12.0
14.5
13.5
2.0
8
33
0.28400
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-69-R
60
M16
69
12.0
14.5
13.5
2.0
8
33
0.29300
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-89-R
60
M16
89
12.0
14.5
13.5
2.0
8
33
0.31700
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-114-R
60
M16
114
12.0
14.5
13.5
2.0
8
33
0.35200
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-78-R
60
M20
78
15.5
16.5
15.5
2.0
10
55
0.37920
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-88-R
60
M20
88
15.5
16.5
15.5
2.0
10
55
0.39720
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-113-R
60
M20
113
15.5
16.5
15.5
2.0
10
55
0.44220
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-138-R
60
M20
138
15.5
16.5
15.5
2.0
10
55
0.49290
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-59-R
80
M16
59
12.0
19.0
18.0
2.5
8
33
0.51000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-69-R
80
M16
69
12.0
19.0
18.0
2.5
8
33
0.51900
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-89-R
80
M16
89
12.0
19.0
18.0
2.5
8
33
0.54300
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-80-M16-114-R
80
M16
114
12.0
19.0
18.0
2.5
8
33
0.57800
73269098
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 17 - Leveling Feet, Stainless Steel AISI 304, FDA compliant, Type C3. Po...
Elesa+Ganter
21.06.2024
GN 6311.6 - Leveling Feet, Stainless Steel, Type R with plastic cap, non-gl...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表