您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6311.6 - Leveling Feet, Stainless Steel, Type G with plastic cap, gliding
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 6311.6 Leveling Feet, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_6/gn6311_6_g_asmtab.prj},{NB=Gelenkfuss, Edelstahl GN 6311.6-50-M16-59-G (0)},{PARTNUMBER=GN 6311.6-50-M16-59-G},{NORMNR=GN 6311.6},{D1=50},{D2=M16},{D2X=16},{L1=59},{D3=12.0},{L2=14.5},{L3=13.5},{L4=16},{L5=15},{S=2},{SW=8},{WINKEL=0},{SB=33},{VERS=2},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.21700},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_6_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
≈
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
SW
[mm]
SB
Static load
[kN]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 6311.6-50-M10-37-G
50
M10
37
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.15000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-47-G
50
M10
47
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.15400
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-57-G
50
M10
57
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.16000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M10-72-G
50
M10
72
8.0
12.5
11.5
14
13
2
5
14
Stainless steel AISI 304
0.17440
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-41-G
50
M12
41
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.16000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-51-G
50
M12
51
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.16900
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-61-G
50
M12
61
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.17320
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-71-G
50
M12
71
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.18000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M12-91-G
50
M12
91
8.0
12.5
11.5
14
13
2
6
14
Stainless steel AISI 304
0.19600
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-59-G
50
M16
59
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.21700
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-69-G
50
M16
69
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.22600
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-89-G
50
M16
89
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.25000
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-50-M16-114-G
50
M16
114
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.28500
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-59-G
60
M16
59
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.30400
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-69-G
60
M16
69
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.31300
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-89-G
60
M16
89
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.33700
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M16-114-G
60
M16
114
12.0
14.5
13.5
16
15
2
8
33
Stainless steel AISI 304
0.37200
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-78-G
60
M20
78
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.40010
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-88-G
60
M20
88
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.41810
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-113-G
60
M20
113
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.46310
73269098
YES
Leveling Foot, Stainless ...
GN 6311.6-60-M20-138-G
60
M20
138
15.5
16.5
15.5
18
17
2
10
55
Stainless steel AISI 304
0.51380
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6311.6 - Leveling Feet, Stainless Steel, Type R with plastic cap, non-gl...
Ganter
19.06.2024
GN 6311.6 - Leveling Feet, Stainless Steel, Type G with plastic cap, glidin...
Elesa+Ganter
21.06.2024
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
19.06.2024
GN 37 - Machine feet with central fastening hole, Type B, with rubber under...
JW Winco
25.06.2024
GN36 - Machine feet without central fastening hole, Type B, with rubber und...
Berger Tools
22.05.2023
LV.A-SST-VD - Adjustable feet
Elesa
24.06.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
JW Winco
20.06.2024
GN37 - Machine feet with central fastening hole, Type C, with O-ring
Berger Tools
22.05.2023
GN37 - Machine feet with central fastening hole, Type B, with rubber underl...
Berger Tools
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表