目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fixing bore
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 21 Leveling Feet, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn21/gn_21_asmtab.prj},{NB=Edelstahl-Stellfuss GN 21-100-M16-125-D0-U (0-0)},{PARTNUMBER=GN 21-100-M16-125-D0-U},{D1=100},{NDM=16},{H1=9.0},{L6MAX=32},{KM=14.800},{SWM=24.000},{LXX=32.000},{TXX=21.000},{T1=12.000},{T2=6.000},{T3=1.300},{T4=8.000},{V1=9.000},{V2=5.000},{V3=11.000},{V4=9.500},{V5=7.000},{V6=1.200},{V7=2.000},{V8=0.900},{V9=2.000},{W1=13.000},{W2=1.000},{W3=13.990},{W4=5.000},{WEIGHT=0.61510},{W5=14.000},{W6=5.000},{W7=2.000},{W8=1.00000},{W9=13.000},{W10=1.000},{NORMNR=GN 21},{D2=M16},{FORM=D0},{AUSF=U},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L1=125},{L11='75','100','125','150','200'},{L2=-},{L21='75','100','125','150'},{L3=-},{L31='119','144','169','194'},{LL='-'},{L77=47},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L4
[mm]
L5
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 21-80-M8-40-D0-S
80
M8
D0
S
40
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.30270
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D0-S
80
M8
D0
S
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.30610
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D0-S
80
M8
D0
S
63
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.31070
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-40-D0-SK
80
M8
D0
SK
40
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.30670
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D0-SK
80
M8
D0
SK
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.31010
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D0-SK
80
M8
D0
SK
63
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.31470
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-34-D0-X
80
M8
D0
X
-
-
-
34
-
8.5
-
-
-
-
-
-
-
-
-
-
-
-
14
8
0.32420
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-40-D1-S
80
M8
D1
S
40
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.32490
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D1-S
80
M8
D1
S
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.32830
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D1-S
80
M8
D1
S
63
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.33290
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-40-D1-SK
80
M8
D1
SK
40
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.32890
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-50-D1-SK
80
M8
D1
SK
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.33230
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-63-D1-SK
80
M8
D1
SK
63
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.33690
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M8-34-D1-X
80
M8
D1
X
-
-
-
34
-
8.5
2.0
-
-
-
-
-
-
-
-
-
-
-
14
8
0.34640
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-50-D0-S
80
M10
D0
S
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.31550
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-60-D0-S
80
M10
D0
S
60
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.31950
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-80-D0-S
80
M10
D0
S
80
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.32950
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-100-D0-S
80
M10
D0
S
100
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.34050
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-50-D0-SK
80
M10
D0
SK
50
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.32450
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-60-D0-SK
80
M10
D0
SK
60
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.32850
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-80-D0-SK
80
M10
D0
SK
80
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.33850
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-100-D0-SK
80
M10
D0
SK
100
-
-
-
-
8.5
-
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.34950
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-37-D0-X
80
M10
D0
X
-
-
-
37
-
8.5
-
-
-
-
-
-
-
-
-
-
-
-
14
10
0.32420
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-50-D1-S
80
M10
D1
S
50
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.33760
73269098
YES
Stainless Steel-Levelling...
GN 21-80-M10-60-D1-S
80
M10
D1
S
60
-
-
-
-
8.5
2.0
19.5
-
-
-
-
17
-
-
-
-
-
-
-
0.34160
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表