目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 115 - Latches, Operation with Socket Keys, Housing Collar Chrome Plated, Type VK7 with square spindle
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 115 Latches, Zinc Die Casting, with Operating Elements, Housing Collar Chrome Plated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn115_mit_stschl_geh_ver/gn115_vk7_asmtab.prj},{NB=Verriegelung GN 115-VK7-24 (1)},{PARTNUMBER=GN 115-VK7-24},{NORMNR=GN 115},{A=24},{AX=4 bis 50},{FORM=VK7},{FORMX=SG,SK,ST,DK,VK7,VK8,VDE},{POS=1},{POSX=1 bis 8},{D1G=20},{D1K=16.933},{PPATH=gn115_vk7_asmtpl.prj},{WEIGHT=0.0763},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
A
Spacing
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch GN 115-VK7-4
GN 115-VK7-4
4
0.0800
83016000
YES
Latch GN 115-VK7-6
GN 115-VK7-6
6
0.0800
83016000
YES
Latch GN 115-VK7-8
GN 115-VK7-8
8
0.0800
83016000
YES
Latch GN 115-VK7-10
GN 115-VK7-10
10
0.0790
83016000
YES
Latch GN 115-VK7-13
GN 115-VK7-13
13
0.0763
83016000
YES
Latch GN 115-VK7-14
GN 115-VK7-14
14
0.0765
83016000
YES
Latch GN 115-VK7-16
GN 115-VK7-16
16
0.0800
83016000
YES
Latch GN 115-VK7-18
GN 115-VK7-18
18
0.0750
83016000
YES
Latch GN 115-VK7-20
GN 115-VK7-20
20
0.0800
83016000
YES
Latch GN 115-VK7-22
GN 115-VK7-22
22
0.0700
83016000
YES
Latch GN 115-VK7-24
GN 115-VK7-24
24
0.0763
83016000
YES
Latch GN 115-VK7-26
GN 115-VK7-26
26
0.0800
83016000
YES
Latch GN 115-VK7-28
GN 115-VK7-28
28
0.0800
83016000
YES
Latch GN 115-VK7-30
GN 115-VK7-30
30
0.0800
83016000
YES
Latch GN 115-VK7-32
GN 115-VK7-32
32
0.0750
83016000
YES
Latch GN 115-VK7-34
GN 115-VK7-34
34
0.0800
83016000
YES
Latch GN 115-VK7-36
GN 115-VK7-36
36
0.0800
83016000
YES
Latch GN 115-VK7-38
GN 115-VK7-38
38
0.0800
83016000
YES
Latch GN 115-VK7-40
GN 115-VK7-40
40
0.0600
83016000
YES
Latch GN 115-VK7-42
GN 115-VK7-42
42
0.0800
83016000
YES
Latch GN 115-VK7-45
GN 115-VK7-45
45
0.0800
83016000
YES
Latch GN 115-VK7-50
GN 115-VK7-50
50
0.0800
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表