目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 116.1 - Rotary Clamping Latches, Operation with Socket Key, Type DK with triangular spindle
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with clamping function
GN 116.1 Rotary Clamping Latches, with Operating Element or Operation with Socket Key
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_mit_spannfunktion/gn116_1/gn116_1_dk.prj},{NB=Drehspannriegel GN 116.1-DK-A2-(11-2.5-closed)},{PARTNUMBER=GN 116.1-DK-A2},{NORMNR=GN 116.1},{FORM=DK},{A=11.0},{B=2.5},{L=9.5},{POS=0},{AX=[11:23]},{A1=A2},{VERS=2},{PPATH=gn_516_1_asmtpl.prj},{CX=10},{WEIGHT=0.1054},{CTN=83089000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rotary Clamping Latch GN ...
GN 116.1-DK-A1
9.5
0.1100
83089000
YES
Rotary Clamping Latch GN ...
GN 116.1-DK-A2
9.5
0.1054
83089000
YES
Rotary Clamping Latch GN ...
GN 116.1-DK-A3
-
0.1027
83089000
YES
Rotary Clamping Latch GN ...
GN 116.1-DK-A4
20
0.1044
83089000
YES
Rotary Clamping Latch GN ...
GN 116.1-DK-A5
15
0.1053
83089000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表