目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 315.1 - Snap locks
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with indexing function
GN 315.1 Snap Locks, Zinc Die Casting, Two Locking Distances A
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_mit_rastfunktion/gn315_1/gn315_1.prj},{NB=Schnappverschluss GN 315.1-20 (activated)},{PARTNUMBER=GN 315.1-20},{NORMNR=GN 315.1},{A=20},{B=12},{L=28.5},{POS=betaetigt},{MAT=Stahl/Kunststoff},{PPATH=gn315_1_asmtpl.prj},{WEIGHT=0.0560},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
A
Clamp range
[mm]
B
max.door thickness
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Snap lock GN 315.1-20
GN 315.1-20
20
12
28.5
0.0560
83016000
YES
Snap lock GN 315.1-25
GN 315.1-25
25
17
33.5
0.0660
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表