目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 158 - Hinges, Form C 2x2 threaded studs
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 158 Hinges, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn158/gn158_c_asmtab.prj},{NB=Scharnier GN 158-70-50-C(0)},{PARTNUMBER=GN 158-70-50-C},{NORMNR=GN 158},{CODE=424611},{DESCRIPTION=CFJ.50 B-M6},{TYP=2.000},{L1=70},{L2=50},{ROT=0},{ROTX=von -90° bis +180°},{D1=M6},{D2=6.2},{H1=19.5},{H2=10},{L3=17},{L4=23.5},{M1=46},{M2=30},{SW=10},{T1=8},{T2=6},{DIM08=8},{DIM09=-},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=-},{ND=6.000},{KDA=4.773},{KDI=4.917},{PPATH=gn158_c_asmtpl.prj},{WEIGHT=0.0650},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
L3
[mm]
L4
[mm]
M1
±0.25
[mm]
M2
±0.25
[mm]
SW
[mm]
T1
[mm]
T2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 158-70-50-C
GN 158-70-50-C
70
50
M6
6.2
19.5
10
17
23.5
46
30
10
8
6
0.0650
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表