目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 151.3 - Hinges with cover, Type EH, 2x2 Bores for socket head cap screws DIN 912-M5 / Hexagon screws ISO 4014-M5/M6
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 151.3 Hinges with Cover, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn151_3/gn151_3_eh_asmtab.prj},{NB=Scharnier mit Abdeckung GN 151.3-48-49-5,5-EH(0)},{PARTNUMBER=GN 151.3-48-49-5,5-EH},{NORMNR=GN 151.3},{ROT=0},{L1=48},{L2=49},{FORM=EH},{D1=5,5},{D1X=5.5},{D2=4},{H1=16.5},{H2=11.5},{H3=5.0},{H4=5.0},{L3=21.5},{M1=31},{M2=30.5},{SW=8.5},{VERS=2},{LST=48.700},{PPATH=gn151_3_eh_asmtpl.prj},{WEIGHT=0.0245},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
-0.5
[mm]
L3
[mm]
M1
±0.25
[mm]
M2
±0.25
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge with cover GN 151.3...
GN 151.3-40-40-4,5-EH
40
40
4,5
3
13.0
9.0
4.5
4.0
17.5
25
25.0
7.0
0.0290
39263000
YES
Hinge with cover GN 151.3...
GN 151.3-48-49-5,5-EH
48
49
5,5
4
16.5
11.5
5.0
5.0
21.5
31
30.5
8.5
0.0245
39263000
YES
Hinge with cover GN 151.3...
GN 151.3-48-49-6,5-EH
48
49
6,5
4
16.5
11.5
5.0
5.0
21.5
31
30.5
10.0
0.0245
39263000
YES
Hinge with cover GN 151.3...
GN 151.3-65-65-6,5-EH
65
65
6,5
5
21.5
15.0
7.5
7.0
29.0
40
40.0
10.0
0.0475
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表