目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 615.5 - Stainless Steel-Spring plungers, Type KN, Stainless Steel A4, standard spring load
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 615.5 Spring Plungers, Stainless Steel, with Ceramic Ball
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn615_5/gn615_5_kn.prj},{NB=Federnde Edelstahl-Druckstueck GN 615.5-M6-KN (deactivated)},{PARTNUMBER=GN 615.5-M6-KN},{NORMNR=GN 615.5},{D1=M6},{D1X=6.0},{POS=unbetaetigt},{D2=3.5},{L=14},{W=1.0},{F=11.0},{END=18},{WEIGHT=0.0017},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{LL=1.299},{A=1.200},{B=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
Length
[mm]
W
Compression
[mm]
F
Spring load initial
[N]
END
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 615.5-M4-KN
M4
2.5
9
0.8
8.5
14
0.0125
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M5-KN
M5
3.0
12
0.9
8.0
14
0.0010
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M6-KN
M6
3.5
14
1.0
11.0
18
0.0017
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M8-KN
M8
4.5
16
1.5
18.0
31
0.0036
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M10-KN
M10
6.0
19
2.0
24.0
45
0.0068
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M12-KN
M12
8.0
22
2.5
26.0
49
0.0109
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M16-KN
M16
10.0
24
3.5
41.0
86
0.0225
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表