目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 851.2 - Latch clamps, with pulling action, Type T, without pulling latch, with latch bracket
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 851.2
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/schnellspanner/gn851_2/gn_851_2_t_asmtab.prj},{NB=Verschluss-Spanner GN 851.2-160-T (closed)},{PARTNUMBER=GN 851.2-160-T},{NORMNR=GN 851.2},{MODELLO=160/T},{FORM=T},{GROESSE=160},{POS=0},{HUB=0},{FH=1600},{A=5},{B1=26},{B2=35},{B3=21},{B4=25.5},{B5=14},{D1=M4},{D2=4.3},{H1=40.0},{H2=10},{L1=104},{L2=4.5},{M1=22.0},{M2=6.5},{M3=13},{M4=6.5},{M5=14.3},{R=52},{S=2.0},{W1=32},{W2=10},{DX=10},{PPATH=gn_851_2_asmtpl.prj},{WEIGHT=0.0880},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding Force
[N]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
min.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
R
~ at W2=0
[mm]
S
[mm]
W1
Stroke
[mm]
W2
~ Adjustable range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch clamp GN 851.2-160-...
GN 851.2-160-T
160
1600
5
26
35
21
25.5
14
M4
4.3
40.0
10
104
4.5
22.0
6.5
13
6.5
14.3
52
2.0
32
10
0.0880
82057000
YES
Latch clamp GN 851.2-320-...
GN 851.2-320-T
320
3200
8
36
44
32
37.0
22
M6
6.5
57.5
15
159
6.0
25.5
8.5
19
10.5
20.5
78
3.0
53
21
0.2600
82057000
YES
Latch clamp GN 851.2-700-...
GN 851.2-700-T
700
7000
13
52
54
38
48.5
26
M8
8.5
82.0
23
225
8.0
36.5
10.0
32
13.5
27.0
102
3.5
64
25
0.6750
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表