目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5337.1 - Star Knobs with Protruding, Steel Bushing, Type D, without Cover Cap
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 5337.1
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn5337_1/gn5337_1_d.prj},{NB=Sterngriff GN 5337.1-50-M8-D},{PARTNUMBER=GN 5337.1-50-M8-D},{NORMNR=GN 5337.1},{D1=50},{D2=M8},{D3X=8},{D4=18},{D5=15},{H1=30.0},{H2=10.0},{T=20.0},{R1=8.8},{R2=16.6},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0460},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails},{R3=1.7},{ABS1=9.923},{R4=106.0},{D4X=19.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 5337.1-32-M5...
GN 5337.1-32-M5-D
32
M5
12
10
22.5
8.5
16.5
0.0170
73181595
YES
Star knob GN 5337.1-32-M6...
GN 5337.1-32-M6-D
32
M6
12
10
22.5
8.5
16.5
0.0160
73181595
YES
Star knob GN 5337.1-40-M6...
GN 5337.1-40-M6-D
40
M6
14
12
27.0
10.0
20.0
0.0300
73181595
YES
Star knob GN 5337.1-40-M8...
GN 5337.1-40-M8-D
40
M8
14
12
27.0
10.0
20.0
0.0290
73181595
YES
Star knob GN 5337.1-50-M8...
GN 5337.1-50-M8-D
50
M8
18
15
30.0
10.0
20.0
0.0460
73181595
YES
Star knob GN 5337.1-50-M1...
GN 5337.1-50-M10-D
50
M10
18
15
30.0
10.0
20.0
0.0450
73181595
YES
Star knob GN 5337.1-63-M1...
GN 5337.1-63-M10-D
63
M10
20
19
35.5
14.0
29.0
0.0700
73181595
YES
Star knob GN 5337.1-63-M1...
GN 5337.1-63-M12-D
63
M12
20
19
35.5
14.0
29.0
0.0680
73181595
YES
Star knob GN 5337.1-74-M1...
GN 5337.1-74-M12-D
74
M12
25
17
39.5
15.0
29.0
0.0950
73181595
YES
Star knob GN 5337.1-74-M1...
GN 5337.1-74-M16-D
74
M16
25
17
39.5
15.0
29.0
0.0910
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表