目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 8341 - Wing Nuts, Stainless Steel AISI 316, Hygienic Design
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Wing Screws, Wing Nuts
GN 8341
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/fluegelschrauben_fluegelmuttern/gn8341/gn8341.prj},{NB=Flügelmutter, Edelstahl GN 8341-50-M5-PL-E},{PARTNUMBER=GN 8341-50-M5-PL-E},{NORMNR=GN 8341},{D1=50},{D2=M5},{D23=5},{B=5},{D3=13},{D4=13.8},{D5=9},{H1=28},{H2=5},{T=10},{OB=poliert},{MAT=Edelstahl, nichtrostend, 1.4408 (A4)},{WEIGHT=0.0540},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
B
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
≈
[mm]
T
min.
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Wing Nut, Stainless Steel...
GN 8341-40-M4-MT-E
40
M4
4
11
11.8
7
22
4
8
Matte finish
0.0290
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-40-M4-PL-E
40
M4
4
11
11.8
7
22
4
8
Polished finish
0.0290
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-40-M4-MT-H
40
M4
4
11
11.8
7
22
4
8
Matte finish
0.0290
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-40-M4-PL-H
40
M4
4
11
11.8
7
22
4
8
Polished finish
0.0290
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-50-M5-MT-E
50
M5
5
13
13.8
9
28
5
10
Matte finish
0.0540
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-50-M5-PL-E
50
M5
5
13
13.8
9
28
5
10
Polished finish
0.0540
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-50-M5-MT-H
50
M5
5
13
13.8
9
28
5
10
Matte finish
0.0540
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-50-M5-PL-H
50
M5
5
13
13.8
9
28
5
10
Polished finish
0.0540
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-63-M6-MT-E
63
M6
7
16
16.8
12
35
6
12
Matte finish
0.1000
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-63-M6-PL-E
63
M6
7
16
16.8
12
35
6
12
Polished finish
0.1000
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-63-M6-MT-H
63
M6
7
16
16.8
12
35
6
12
Matte finish
0.1000
73181639
YES
Wing Nut, Stainless Steel...
GN 8341-63-M6-PL-H
63
M6
7
16
16.8
12
35
6
12
Polished finish
0.1000
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表