目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 306 DZ - Adjustable hand levers, Type DZ, Hardened oval tipp
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 306
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn306/gn306_dz.prj},{NB=Verstellbarer Klemmhebel GN 306-45-M6-50-DZ-SR},{PARTNUMBER=GN 306-45-M6-50-DZ-SR},{NORMNR=GN 306},{FORM=DZ},{FARBE=SR},{RGB=0.75, 0.75, 0.75},{L1=45},{D1=M6},{D1X=6.000},{L2=50},{D3=10.0},{D4=13.0},{D5=4},{H1=24.5},{H2=4.0},{H3=35},{H4=3.5},{L5=2.5},{MATERIAL=Stahl},{WEIGHT=0.0424},{CTN=84879090},{ROHS=YES},{VERS=2.000},{INFOGANTER=Produktdetails},{TT=15.000},{AA=3.270},{LL=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Strok
[mm]
L5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 306-30-M6-16-DZ-SW
30
M6
16
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0256
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-16-DZ-OS
30
M6
16
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0326
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-16-DZ-RS
30
M6
16
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0326
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-16-DZ-SR
30
M6
16
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0326
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-20-DZ-SW
30
M6
20
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0265
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-20-DZ-OS
30
M6
20
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0335
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-20-DZ-RS
30
M6
20
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0335
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-20-DZ-SR
30
M6
20
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0335
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-25-DZ-SW
30
M6
25
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0273
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-25-DZ-OS
30
M6
25
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0343
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-25-DZ-RS
30
M6
25
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0343
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-25-DZ-SR
30
M6
25
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0343
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-32-DZ-SW
30
M6
32
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0285
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-32-DZ-OS
30
M6
32
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0355
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-32-DZ-RS
30
M6
32
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0355
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-32-DZ-SR
30
M6
32
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0355
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-40-DZ-SW
30
M6
40
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0304
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-40-DZ-OS
30
M6
40
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0374
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-40-DZ-RS
30
M6
40
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0374
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-40-DZ-SR
30
M6
40
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0374
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-50-DZ-SW
30
M6
50
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-50-DZ-OS
30
M6
50
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0384
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-50-DZ-RS
30
M6
50
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0384
84879090
YES
Adjustable hand lever GN ...
GN 306-30-M6-50-DZ-SR
30
M6
50
10.0
13.0
4
24.5
4.0
31
3.5
1.8
0.0384
84879090
YES
Adjustable hand lever GN ...
GN 306-45-M6-16-DZ-SW
45
M6
16
10.0
13.0
4
24.5
4.0
35
3.5
1.8
0.0376
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表