目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2281 - Bull´s eye levels for installation in plates and housings, Form KT
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Levels
GN 2281
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/libellen/gn2281/gn_2281_kt.prj},{NB=Libelleneinsatz GN 2281-KT-18-K-40-2},{PARTNUMBER=GN 2281-KT-18-K-40-2},{NORMNR=GN 2281},{WERK=KT},{D=18},{H1=7.3},{H2=9},{WEIGHT=0.0020},{CTN=90319000},{ROHS=YES},{F=K},{E=40},{KENN=2},{VERS=1},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Nominal dimension
ⁿ/ₐ
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bull´s eye level GN 2281-...
GN 2281-KT-10-K-40-1
10
6
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-12-K-40-1
12
7
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-14-K-40-1
14
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-15-K-40-1
15
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-18-K-40-1
18
9
0.0020
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-12-K-40-2
12
7
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-14-K-40-2
14
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-15-K-40-2
15
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-18-K-40-2
18
9
0.0020
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-10-G-40-1
10
6
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-12-G-40-1
12
7
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-14-G-40-1
14
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-15-G-40-1
15
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-18-G-40-1
18
9
0.0020
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-12-G-40-2
12
7
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-14-G-40-2
14
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-15-G-40-2
15
8
0.0010
90319000
YES
Bull´s eye level GN 2281-...
GN 2281-KT-18-G-40-2
18
9
0.0020
90319000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表