目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 565 - Cabinet U-handles, Aluminium
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 565
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn565/gn565.prj},{NB=Buegelgriff, Aluminium GN 565-26-120-SR},{PARTNUMBER=GN 565-26-120-SR},{NORMNR=GN 565},{OFLVIS=silber},{B=26},{L=120},{LAENGE=120},{A=17},{D=M8},{H=55},{R=17},{T=12},{KDM=6.647},{NDM=8.000},{MAT=Aluminium},{WEIGHT=0.1710},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
OFLVIS
Finish
ⁿ/ₐ
B
[mm]
L
Length ±0.25
[mm]
A
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
R
[mm]
T
min.
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U-handle, Alumini...
GN 565-20-100-SW
black (textured finish)
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-100-SWU
black (textured finish UV...
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-100-RS
red (textured finish)
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-100-SR
silver
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-100-EL
anodized
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-100-BL
blank
20
100
13
M6
49
13
10
Aluminum
0.0900
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-SW
black (textured finish)
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-SWU
black (textured finish UV...
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-RS
red (textured finish)
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-SR
silver
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-EL
anodized
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-112-BL
blank
20
112
13
M6
49
13
10
Aluminum
0.0970
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-117-SW
black (textured finish)
20
117
13
M6
49
13
10
Aluminum
0.1000
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-117-SWU
black (textured finish UV...
20
117
13
M6
49
13
10
Aluminum
0.1000
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-117-RS
red (textured finish)
20
117
13
M6
49
13
10
Aluminum
0.1000
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-117-SR
silver
20
117
13
M6
49
13
10
Aluminum
0.1000
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-117-EL
anodized
20
117
13
M6
49
13
10
Aluminum
0.1000
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-117-BL
blank
20
117
13
M6
49
13
10
Aluminum
0.1000
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-120-SW
black (textured finish)
20
120
13
M6
49
13
10
Aluminum
0.1020
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-120-SWU
black (textured finish UV...
20
120
13
M6
49
13
10
Aluminum
0.1040
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-120-RS
red (textured finish)
20
120
13
M6
49
13
10
Aluminum
0.1020
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-120-SR
silver
20
120
13
M6
49
13
10
Aluminum
0.1020
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-120-EL
anodized
20
120
13
M6
49
13
10
Aluminum
0.1020
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-120-BL
blank
20
120
13
M6
49
13
10
Aluminum
0.1020
83024900
YES
Cabinet U-handle, Alumini...
GN 565-20-128-SW
black (textured finish)
20
128
13
M6
51
13
10
Aluminum
0.1100
83024900
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 565 - Cabinet U-handles, Aluminium
Elesa+Ganter
21.06.2024
GN 565 - Cabinet U-handles, Aluminium, antibacterial
Elesa+Ganter
21.06.2024
GN 565 - Cabinet U-handles, Aluminium, antibacterial
Ganter
19.06.2024
GN 565.1 - Cabinet U-handles, Aluminium
Ganter
19.06.2024
GN 509.1 - Ball Transfer Units, Steel, Specification SNI Housing steel
Ganter
19.06.2024
DA EO - Distance piece adapter
Parker
29.02.2024
GN 565.2 A - Inclined cabinet „U“ handles, Type A, Mounting from the back (...
Ganter
19.06.2024
GN 352 - Buffers, Type S, with threaded stud
Ganter
19.06.2024
GN 427 - Cabinet ''U'' handles
Ganter
19.06.2024
GN 425 - Cabinet ''U'' handles
Ganter
19.06.2024
GN 528.4 - Cabinet "U" handles
Ganter
19.06.2024
GN 181 - Fastening set for handles
Ganter
19.06.2024
GN 426 - Cabinet "U" handles, Aluminium
Ganter
19.06.2024
GN 426.1 - Cabinet ''U'' handles
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表