3P/P - Volantino a tre punte
GAMM
2-Volantini_di_bloccaggio
Volantini_perno
Powered by
CAD模型選擇
{gamm/2-volantini_di_bloccaggio/volantini_perno/3p_p.prj},{NB=6110035},{SHA256=ENj1wE3Bp+h8fZ3VWC9y2NVBbsgpGHiLD+nGvewcBtk=},{INAME=6110035},{NAME=6110035},{NNCUSTOM=3P/P},{NTCUSTOM=Volantino a tre punte},{NBCUSTOM=6110035},{LINACUSTOM=6110035},{STEPFILE=6110035_3P34_P.stp},{PNGFILE=3P_P},{DWGFILE=3P_P},{CODE=6110035},{MOD=3P/34/P M8x25},{A=34},{B=17},{H1=22},{H=20},{C=12},{S=7.0},{D=M 8},{L=25},{WGT=20},{MAT=Duroplasto nero. Perno in acciaio zincato filettato.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
A
[mm]
B
[mm]
H1
[mm]
H
[mm]
C
[mm]
S
[mm]
D
ⁿ/ₐ
L
[mm]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6110005
6110005
3P/34/P M6x15
34
17
22
20
12
7.0
M 6
15
14
Duroplasto nero. Perno in...
6110010
6110010
3P/34/P M6x20
34
17
22
20
12
7.0
M 6
20
15
Duroplasto nero. Perno in...
6110015
6110015
3P/34/P M6x25
34
17
22
20
12
7.0
M 6
25
16
Duroplasto nero. Perno in...
6110020
6110020
3P/34/P M6x30
34
17
22
20
12
7.0
M 6
30
17
Duroplasto nero. Perno in...
6110025
6110025
3P/34/P M8x15
34
17
22
20
12
7.0
M 8
15
18
Duroplasto nero. Perno in...
6110030
6110030
3P/34/P M8x20
34
17
22
20
12
7.0
M 8
20
19
Duroplasto nero. Perno in...
6110035
6110035
3P/34/P M8x25
34
17
22
20
12
7.0
M 8
25
20
Duroplasto nero. Perno in...
6110040
6110040
3P/45/P M8x20
45
25
30
27
18
8.5
M 8
20
35
Duroplasto nero. Perno in...
6110045
6110045
3P/45/P M8x30
45
25
30
27
18
8.5
M 8
30
37
Duroplasto nero. Perno in...
6110050
6110050
3P/45/P M8x40
45
25
30
27
18
8.5
M 8
40
41
Duroplasto nero. Perno in...
6110055
6110055
3P/45/P M10x30
45
25
30
27
18
8.5
M10
30
46
Duroplasto nero. Perno in...
6110060
6110060
3P/65/P M8x40
65
30
39
36
25
10.0
M 8
40
65
Duroplasto nero. Perno in...
6110065
6110065
3P/65/P M10x30
65
30
39
36
25
10.0
M10
30
71
Duroplasto nero. Perno in...
6110070
6110070
3P/85/P M10x15
85
35
48
43
30
12.0
M10
15
111
Duroplasto nero. Perno in...
6110080
6110080
3P/85/P M12x35
85
35
48
43
30
12.0
M12
35
130
Duroplasto nero. Perno in...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VQP - Volantino a quattro punte
GAMM
05.05.2022
Hex Socket Head Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
SL-PVDP, SH-PVDP - (Precision Cleaning) Resin Pan Head Cap Screw with Cross...
Misumi
16.04.2024
SL-FCBSST, SH-FCBSST, SHD-FCBSST - (Precision Cleaning) Low-Profile Hex Soc...
Misumi
19.09.2023
BN 525 - Wing nuts (~DIN 315), brass, nickel plated
Bossard Catalog
31.10.2023
FCBS, FCBSM, FCBSST - Length Specified Hexagon Socket Low Head Cap Screws
Misumi
03.06.2021
AFBJ - Alloy600 Countersunk Machine Screw with Cross Hole
Misumi
13.12.2023
LP - Volantino a sei lobi
GAMM
05.05.2022
V3/P - Volantino a tre punte
GAMM
05.05.2022
ASCB - Hexagon Socket Head Cap Screws - Full Thread - Stainless Steel
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表