PRA - Pistoncino a molla
GAMM
13-Pistoncino_a_molla_e_pressori
Pistoncini_a_molla
Powered by
CAD模型選擇
{gamm/13-pistoncino_a_molla_e_pressori/pistoncini_a_molla/pra.prj},{NB=6394811},{SHA256=QH1FWteXzCd7TfD0Q6ojPmEOjr3cJASc+V2tgm6LQJQ=},{INAME=6394811},{NAME=6394811},{NNCUSTOM=PRA},{NTCUSTOM=Pistoncino a molla},{NBCUSTOM=6394811},{LINACUSTOM=6394811},{STEPFILE=6394811_PRA_26_C.stp},{PNGFILE=PRA},{DWGFILE=PRA},{CODE=6394811},{MOD=PRA/26/C},{D1=26},{H=23},{D=M12x1,5},{L=15},{L1=10},{L2=5},{L3=6},{D2=6},{Y=16},{M=7},{WGT=38},{MAT=Volantino zigrinato in tecnopolimero nero, finitura opaca. Corpo e puntale in acciaio zincato.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
D1
[mm]
H
[mm]
D
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D2
[mm]
Y
[mm]
M
[mm]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6394810
6394810
PRA/26
26
23
M12x1,5
15
10
5
6
6
16
-
29
Volantino zigrinato in te...
6394811
6394811
PRA/26/C
26
23
M12x1,5
15
10
5
6
6
16
7
38
Volantino zigrinato in te...
6394815
6394815
PRA/32
32
28
M16x1,5
18
12
6
8
8
19
-
57
Volantino zigrinato in te...
6394816
6394816
PRA/32/C
32
28
M16x1,5
18
12
6
8
8
19
8
75
Volantino zigrinato in te...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表