PS - Standard suction cup-holders with male thread
Gamavuoto
SUCTION CUP-HOLDER
Powered by
CAD模型選擇
{gamavuoto/portaventose/standard_filetto_maschio.prj},{NB=PSD09025},{NAME=psd09025},{INAME=psd09025},{SHA256=E89iq5towhUG7E/IOBoPww5yr9m3T24ELWu5QmitXuM=},{NNCUSTOM=PS},{NTCUSTOM=Portaventosa Standard con filetto maschio},{NBCUSTOM=PSD09025},{LINACUSTOM=PSD09025},{STEPFILE=PSD09025},{PNGFILE=pag_145},{DWGFILE=PSDxxxxx},{CODE=PSD09025},{A=17.5},{B=90},{C=25},{D=126.5},{E=G1/4\"},{F=The disk or the suction cup are not included.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
H Disk
[mm]
B
Ø Suction Cups
[mm]
C
Stroke
[mm]
D
L
[mm]
E
Threaded connection
ⁿ/ₐ
F
Note
ⁿ/ₐ
PS65251-4
PS65251-4
-
-
25
120.0
G1/4"
The disk or the suction c...
PS65551-4
PS65551-4
-
-
55
170.0
G1/4"
The disk or the suction c...
PS65801-4
PS65801-4
-
-
80
190.0
G1/4"
The disk or the suction c...
PSD06525
PSD06525
16
65
25
125.0
G1/4"
The disk or the suction c...
PSD06555
PSD06555
16
65
55
176.0
G1/4"
The disk or the suction c...
PSD06580
PSD06580
16
65
80
196.0
G1/4"
The disk or the suction c...
PSD09025
PSD09025
17.5
90
25
126.5
G1/4"
The disk or the suction c...
PSD09055
PSD09055
17.5
90
55
177.5
G1/4"
The disk or the suction c...
PSD09080
PSD09080
17.5
90
80
197.5
G1/4"
The disk or the suction c...
PSD12025
PSD12025
17
120
25
126.0
G1/4"
The disk or the suction c...
PSD12055
PSD12055
17
120
55
177.0
G1/4"
The disk or the suction c...
PSD12080
PSD12080
17
120
80
197.0
G1/4"
The disk or the suction c...
PSD16025
PSD16025
15
120
25
124.0
G1/4"
The disk or the suction c...
PSD16055
PSD16055
15
120
55
175.0
G1/4"
The disk or the suction c...
PSD16080
PSD16080
15
120
80
195.0
G1/4"
The disk or the suction c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表