PSM - Minor suction cup-holders with fixing screw
Gamavuoto
SUCTION CUP-HOLDER
Powered by
CAD模型選擇
{gamavuoto/portaventose/minor_con_vite_corsa25.prj},{NB=PSM35L},{NAME=psm35l},{INAME=psm35l},{SHA256=oMYCJ9Ogg+LuRslA6AoLcLFXNuAUK6dO7djH/c41V4Q=},{NNCUSTOM=PSM},{NTCUSTOM=Portaventosa Minor con vite di fissaggio Corsa 25mm},{NBCUSTOM=PSM35L},{LINACUSTOM=PSM35L},{STEPFILE=PSM35LC25},{PNGFILE=pag_140},{DWGFILE=PSMXXLC25},{CODE=PSM35L},{A=17},{B=35},{C=25},{D=SUM-08},{F=The disk or the suction cup are not included.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
H Suction Cups
[mm]
B
Ø Suction Cups
[mm]
C
Stroke
[mm]
D
Fixing Screw
[mm]
F
Note
ⁿ/ₐ
PSM25C
PSM25C
8
25
25
SUM-09
The disk or the suction c...
PSM30C
PSM30C
8
25
25
SUM-09
The disk or the suction c...
PSM35C
PSM35C
10
35
25
SUM-08
The disk or the suction c...
PSM35L
PSM35L
17
35
25
SUM-08
The disk or the suction c...
PSM45C
PSM45C
17
45
25
SUM-14
The disk or the suction c...
PSM45L
PSM45L
20
45
25
SUM-14
The disk or the suction c...
PSM60
PSM60
22
57
25
SUM-21
The disk or the suction c...
PSM65
PSM65
24
65
25
SUM-21
The disk or the suction c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表