PMD - Magnum suction cup-holders simple
Gamavuoto
SUCTION CUP-HOLDER
Powered by
CAD模型選擇
{gamavuoto/portaventose/magnum_semplice.prj},{NB=PMD120C70},{NAME=pmd120c70},{INAME=pmd120c70},{SHA256=xT6JSBjKC/BdLOlP7NLbs+zw//hJ5d5kfUnUtqvOjJU=},{NNCUSTOM=PMD},{NTCUSTOM=Portaventosa Magnum Semplice},{NBCUSTOM=PMD120C70},{LINACUSTOM=PMD120C70},{STEPFILE=PMD120C70},{PNGFILE=pag_153},{DWGFILE=PMDxxxCxx},{CODE=PMD120C70},{A=17.0},{B=120},{C=70},{D=225.0},{E=G1/4\"},{F=The disk or the suction cup are not included.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
H Suction Cups
[mm]
B
Ø Suction Cups
[mm]
C
Stroke
[mm]
D
L
[mm]
E
Threaded connection
ⁿ/ₐ
F
Note
ⁿ/ₐ
PMD090C35
PMD090C35
17.5
90
35
165.5
G1/4"
The disk or the suction c...
PMD090C70
PMD090C70
17.5
90
70
225.5
G1/4"
The disk or the suction c...
PMD120C35
PMD120C35
17.0
120
35
165.0
G1/4"
The disk or the suction c...
PMD120C70
PMD120C70
17.0
120
70
225.0
G1/4"
The disk or the suction c...
PMD160C35
PMD160C35
24.0
160
35
172.0
G1/4"
The disk or the suction c...
PMD160C70
PMD160C70
24.0
160
70
232.0
G1/4"
The disk or the suction c...
PMD250C35
PMD250C35
45.0
250/300
35
166.0
M16x1,5
The disk or the suction c...
PMD250C70
PMD250C70
45.0
250/300
70
188.0
M16x1,5
The disk or the suction c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VDS - Disc Suction Cup
Gamavuoto
23.04.2024
PS - Standard suction cup-holders with male thread
Gamavuoto
20.05.2021
SVCL - Vacuum switch
Gamavuoto
20.05.2021
PMMD - Magnum suction cup-holders double springing
Gamavuoto
20.05.2021
PSM - Minor suction cup-holders with fixing screw
Gamavuoto
20.05.2021
40H Series Steel - Heavy Duty Shock Absorbing
Caster Concepts
12.01.2021
ELVU - 3 way vacuum solenoid valves, servo-assisted by compressed air
Gamavuoto
23.04.2024
PB - Standard suction cup - fixed side vacuum port assembly
GINIER
27.05.2023
PBF-60 - Vertical connection
CHELIC
10.07.2020
VDUS - Suction cup with disc
Gamavuoto
23.04.2024
FPP - Plastic Polycarbonate Vacuum filters
Gamavuoto
20.05.2021
AVL - Multi-stage vacuum generators
Gamavuoto
20.05.2021
PSVM - Minor suction cup-holders with valve
Gamavuoto
20.05.2021
PSVM - Minor suction cup-holders with valve and fixing screw
Gamavuoto
20.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表