ELVCD - 3 way vacuum solenoid valves, servo-assisted by vacuum
Gamavuoto
CONTROL COMPONENTS
Powered by
CAD模型選擇
{gamavuoto/componenti_di_controllo/elettrovalvole_a_3_vie_autoalim_da_vuoto.prj},{NB=ELVCD1},{NAME=elvcd1},{INAME=elvcd1},{SHA256=i+RzuhK/U+rXdTdYmshmpUp9CX0WTmVeggTDSQGRmtc=},{NNCUSTOM=ELVCD},{NTCUSTOM=Elettrovalvole per Vuoto a 3 vie autoalim. da vuoto},{NBCUSTOM=ELVCD1},{LINACUSTOM=ELVCD1},{STEPFILE=ELVCD1},{PNGFILE=ELVCD1-2},{DWGFILE=ELVCDXXX},{CODE=ELVCD1},{A=G1\"},{B=101.0},{C=174},{D=89},{E=55},{F=G1/8\"},{G=64.0},{H=51},{I=25.5},{L=38},{M=62.5},{N=115},{O=174},{P=76},{Q=8.5},{R=50.0},{S=40},{PORT=90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
PORT
Vacuum Flow
[m³/h]
ELVCD1-2
ELVCD1-2
G1/2"
78.5
164
75
47
G1/8"
50.5
41
21.0
30
54.5
100
154
63
6.4
50.5
35
20
ELVCD1-4
ELVCD1-4
G1/4"
58.5
150
32
-
G1/8"
24.0
36
25.0
47
35.7
74
141
40
4.5
51.5
-
4
ELVCD1
ELVCD1
G1"
101.0
174
89
55
G1/8"
64.0
51
25.5
38
62.5
115
174
76
8.5
50.0
40
90
ELVCD11-2
ELVCD11-2
G1 1/2"
158.0
222
138
98
G1/8"
113.0
81
69.0
69
34.0
158
222
113
10.5
50.0
59
180
ELVCD3-4
ELVCD3-4
G3/4"
78.5
164
75
47
G1/8"
50.5
41
21.0
30
54.5
100
154
63
6.4
50.5
35
35
ELVCD3-8
ELVCD3-8
GF3/8"
58.5
150
32
-
G1/8"
24.0
36
25.0
47
35.7
74
141
40
4.5
51.5
-
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EVRO - Retaining valves
Gamavuoto
23.04.2024
RO - Rubber links
Gamavuoto
23.04.2024
ELVU - 3 way vacuum solenoid valves, servo-assisted by compressed air
Gamavuoto
23.04.2024
PMMD - Magnum suction cup-holders double springing
Gamavuoto
20.05.2021
30-VFS3_20_30 - Body Ported Valve/Single Unit(Conforming to Option CSA stan...
SMC Corporation
01.09.2022
30-VFS2_20_SU - Body Ported Valve/Conforming To CSA Standard/Single Unit
SMC Corporation
14.05.2024
VFN3000....-X4 - 5/2 Port Electro Operated Valve
SMC
10.12.2021
VFS2000 - VFS2000 Single Valve (Body ported)
SMC
28.09.2023
SN - VALVE
CHELIC
24.07.2020
VFS3000 - VFS3000 Single Valve (Body ported)
SMC
28.09.2023
RT - Vacuum regulator
Gamavuoto
23.04.2024
HE-D-NPT - on-off valve
Festo
24.08.2023
SVCL - Vacuum switch
Gamavuoto
20.05.2021
FAL - In-Line Filter with Replaceable Cartridge
Gamavuoto
20.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表