目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
SPR - Back-Up Ring
Freudenberg - Freudenberg Sealing Technologies
Static Seals
Back Rings
Powered by
CAD模型選擇
{freudenberg/static_seals/back_rings/spr_asmtab.prj},{NB=SPR 15 2 PTFE 00/F52800 97088 (0)},{IDNR=},{ARTIKELNR=97088},{WS=PTFE 00/F52800},{D1=15.0},{D2=2.0},{D3=20.0},{D5=15.0},{NUT=0},{B=1.0},{T=2.0},{PPATH=spr/spr_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
B
[mm]
T
[mm]
SPR 13 2 PTFE 00/F52800 9...
94965
PTFE 00/F52800
13.0
2.0
18.0
13.0
1.0
2.0
SPR 14 2 PTFE 00/F52800 9...
94967
PTFE 00/F52800
14.0
2.0
19.0
14.0
1.0
2.0
SPR 18 3 PTFE 00/F52800 9...
94971
PTFE 00/F52800
18.0
3.0
24.0
18.0
1.0
2.0
SPR 18 2 PTFE 00/F52800 9...
94972
PTFE 00/F52800
18.0
2.0
23.0
18.0
1.0
2.0
SPR 19 3 PTFE 00/F52800 9...
94973
PTFE 00/F52800
19.0
3.0
25.0
19.0
1.0
2.0
SPR 26 3 PTFE 00/F52800 9...
94975
PTFE 00/F52800
26.0
3.0
32.0
26.0
1.0
2.0
SPR 34 3 PTFE 00/F52800 9...
94978
PTFE 00/F52800
34.0
3.0
40.0
34.0
1.0
2.0
SPR 189 5 PTFE 00/F52800 ...
94996
PTFE 00/F52800
189.0
5.0
200.0
190.0
3.0
5.0
SPR 10 2 PTFE 00/F52800 9...
95619
PTFE 00/F52800
10.0
2.0
15.0
10.0
1.0
2.0
SPR 42 3 PTFE 00/F52800 9...
96973
PTFE 00/F52800
42.0
3.0
48.0
42.0
1.0
2.0
SPR 30 3 PTFE 00/F52800 9...
97040
PTFE 00/F52800
30.0
3.0
36.0
30.0
1.0
2.0
SPR 17 2 PTFE 00/F52800 9...
97066
PTFE 00/F52800
17.0
2.0
22.0
17.0
1.0
2.0
SPR 24 3 PTFE 00/F52800 9...
97086
PTFE 00/F52800
24.0
3.0
30.0
24.0
1.0
2.0
SPR 15 2 PTFE 00/F52800 9...
97088
PTFE 00/F52800
15.0
2.0
20.0
15.0
1.0
2.0
SPR 49 5 PTFE 00/F52800 9...
97102
PTFE 00/F52800
49.0
5.0
60.0
50.0
1.0
5.0
SPR 7 2 PTFE 00/F52800 97...
97187
PTFE 00/F52800
7.0
2.0
12.0
7.0
1.0
2.0
SPR 16 2 PTFE 00/F52800 9...
97192
PTFE 00/F52800
16.0
2.0
21.0
16.0
1.0
2.0
SPR 22 3 PTFE 00/F52800 9...
97193
PTFE 00/F52800
22.0
3.0
28.0
22.0
1.0
2.0
SPR 54 5 PTFE 00/F52800 9...
97236
PTFE 00/F52800
54.0
5.0
65.0
55.0
1.0
5.0
SPR 57 5 PTFE 00/F52800 9...
97279
PTFE 00/F52800
57.0
5.0
68.0
58.0
1.0
5.0
SPR 25 2 PTFE 00/F52800 9...
97282
PTFE 00/F52800
25.0
2.0
30.0
25.0
1.0
2.0
SPR 22 2 PTFE 00/F52800 9...
97347
PTFE 00/F52800
22.0
2.0
27.0
22.0
1.0
2.0
SPR 35 3 PTFE 00/F52800 9...
97461
PTFE 00/F52800
35.0
3.0
41.0
35.0
1.0
2.0
SPR 59 5 PTFE 00/F52800 9...
97668
PTFE 00/F52800
59.0
5.0
70.0
60.0
1.0
5.0
SPR 89 5 PTFE 00/F52800 9...
97671
PTFE 00/F52800
89.0
5.0
100.0
90.0
2.0
5.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表